Search results
RBT05
- Non isolated 0.5A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 96%
- EN62368-1 safety approval
- Continuous short circuit protection
- -40˚C to +85˚C operating temperature
- 3 year warranty
RBT10
- Non isolated 1.0A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 94%
- EN62368-1 safety approval
- Continuous short circuit protection
- -40˚C to +90˚C operating temperature
- 3 year warranty
RBT20
- Non isolated 2.0A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 96%
- Continuous short circuit protection
- -40˚C to +85˚C operating temperature
- 3 year warranty
PBT01
Single & dual unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
Dual outputs ±3.3V to ±15VDC
SMD8 single output & SMD10 dual output package
1kVDC isolation, 2kV & 3kV isolation options
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
Tape & reel packaging option
-40˚C to +105˚C operating temperature
3 year warranty
PBT02
- Single & dual unregulated outputs
- ±10% input range
- Single outputs 3.3V to 15VDC
- Dual outputs ±9V to ±15VDC
- SMD8 single output & SMD10 dual output package
- 1kVDC isolation, 3kV isolation option
- Continuous short circuit protection
- Tape & reel packaging option
- -40˚C to +95˚C operating temperature
- 3 year warranty
SCT01
Single unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
SIP4 package
1kVDC isolation, 2kVDC option
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
-40˚C to +95˚C operating temperature
3 year warranty
SDT01
- Single & dual unregulated outputs
- ±10% input range
- Single outputs 3.3V to 15VDC
- Dual outputs ±5V to ±15VDC
- SIP7 package
- 1.5kVDC isolation
- UL62368-1 & IEC62368-1 safety standards
- Continuous short circuit protection
- Remote On/Off
- -40˚C to +105˚C operating temperature
- 3 year warranty
SFT03
Single & dual regulated outputs
2:1 & 4:1 input ranges
Single outputs 3.3V to 15VDC
Dual outputs ±5V to ±15VDC
SIP8 package
2kVDC isolation
Class B conducted & radiated emissions
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
Remote On/Off
-40˚C to +100˚C operating temperature
3 year warranty
CCR420
420W fan cooled 350W conduction cooled
280W convection cooled
Single outputs12 to 54VDC
Input range 80 to 264VAC
129.4 x 83.5 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.5W no load input power
-40°C to +80°C operation
3 year warranty
CCR200
200W fan cooled 170W conduction cooled
110W convection cooled
Single outputs from 12 to 54VDC
Input range 85 to 264VAC
78.6 x 57.9 mm footprint, 25.4mm profile
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.32W no load input power
-40°C to +80°C operation
3 year warranty