CCR200 Series

200W fan cooled, 170W conduction cooled, 110W convection cooled AC-DC power supplies for medical (2 x MOPP) or industrial electronics applications

The CCR200 series of compact medical AC-DC power supplies are designed to operate in convection cooled, conduction cooled, and fan cooled applications with power ratings from 110W to 200W. CCR200 offers high efficiency and high power density in a low profile, baseplate cooled design that ensures effective thermal management and quiet operation for noise sensitive applications.

Featuring Class B conducted and radiated emissions, worldwide industrial and medical safety approvals, 2 x MOPP isolation and low leakage currents, the CCR200 is designed for easy integration into a wide range of BF rated medical applications including respiratory care, imaging, patient monitoring, patient treatment, and industrial applications such as process control, test & measurement, and industrial printing.

Features

  • 200W fan cooled 170W conduction cooled

  • 110W convection cooled

  • Single outputs from 12 to 54VDC

  • Input range 85 to 264VAC

  • 78.6 x 57.9 mm footprint, 25.4mm profile

  • Medical (BF) and ITE approvals

  • Low patient leakage <75μA

  • Low earth leakage <300μA

  • High efficiency, up to 94%

  • Less than 0.32W no load input power

  • -40°C to +80°C operation

  • 3 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
CCR200PS12 CCR200PS12 200W Single Phase 12V 16.67A Datasheet Stock RFQ
CCR200PS15 CCR200PS15 200W Single Phase 15V 13.33A Datasheet Stock RFQ
CCR200PS24 CCR200PS24 200W Single Phase 24V 8.33A Datasheet Stock RFQ
CCR200PS28 CCR200PS28 200W Single Phase 28V 7.14A Datasheet Stock RFQ
CCR200PS30 CCR200PS30 200W Single Phase 30V 6.66A Datasheet Stock RFQ
CCR200PS36 CCR200PS36 200W Single Phase 36V 5.67A Datasheet Stock RFQ
CCR200PS48 CCR200PS48 200W Single Phase 48V 4.16A Datasheet Stock RFQ
CCR200PS54 CCR200PS54 200W Single Phase 54V 3.7A Datasheet Stock RFQ
No resources yet.