CCR420 Series
420W fan cooled, 350W conduction cooled, 225W convection cooled AC-DC power supplies for medical (2 x MOPP) or industrial electronics applications
The CCR420 series of compact medical AC-DC power supplies are designed to operate in convection cooled, conduction cooled, and fan cooled applications with power ratings from 225W to 420W. The CCR420 offers high efficiency and high power density in a low profile, baseplate cooled design that ensures effective thermal management and quiet operation for noise sensitive applications.
Featuring Class B conducted and radiated emissions, worldwide industrial and medical safety approvals, 2 x MOPP isolation and low leakage currents, the CCR420 is designed for easy integration into a wide range of BF rated medical applications including respiratory care, imaging, patient monitoring, patient treatment, and industrial applications such as process control, test & measurement, and industrial printing.
Features
420W fan cooled 350W conduction cooled
225W convection cooled
129.4 x 83.5mm (5.1" x 3.3") footprint, 25.4mm profile
Single outputs12 to 54VDC
Input range 80 to 264VAC
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.5W no load input power
-40°C to +80°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
CCR420PS12 | 420W | Single Phase | 12V | 36A | Datasheet | Stock | RFQ |
|
|
CCR420PS15 | 420W | Single Phase | 15V | 28A | Datasheet | Stock | RFQ |
|
|
CCR420PS24 | 420W | Single Phase | 24V | 17.5A | Datasheet | Stock | RFQ |
|
|
CCR420PS28 | 420W | Single Phase | 28V | 15A | Datasheet | Stock | RFQ |
|
|
CCR420PS30 | 420W | Single Phase | 30V | 14A | Datasheet | Stock | RFQ |
|
|
CCR420PS36 | 420W | Single Phase | 36V | 11.67A | Datasheet | Stock | RFQ |
|
|
CCR420PS48 | 420W | Single Phase | 48V | 8.75A | Datasheet | Stock | RFQ |
|
|
CCR420PS54 | 420W | Single Phase | 54V | 7.78A | Datasheet | Stock | RFQ |