CCR300 Series
300W fan cooled, 250W conduction cooled, 160W convection cooled AC-DC power supplies for medical (2 x MOPP) or industrial electronics applications
The CCR300 series of compact single output AC-DC power supplies are designed to operate in convection cooled, conduction cooled, and fan cooled applications with power ratings from 160W to 300W. CCR300 offers high power density in a low profile design, high efficiency, and quiet operation for noise sensitive applications.
With Class B conducted emissions, worldwide industrial and medical safety approvals, 2 x MOPP isolation and low leakage currents, the CCR300 is designed for easy integration into a wide range of BF rated medical applications including respiratory care, imaging, patient monitoring, patient treatment & industrial applications such as process control, test & measurement & industrial printing.
Features
300W fan cooled 250W conduction cooled
160W convection cooled
104.0 x 57.9mm (4.1" x 2.3") footprint, 25.4mm profile
Single outputs 12 to 54VDC
Input range 85 to 264VAC
Medical (BF) and ITE approvals
Low patient leakage <75μA
Low earth leakage <300μA
High efficiency, up to 94%
Less than 0.3W no load input power
-40°C to +80°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
CCR300PS12 | 300W | Single Phase | 12V | 25A | Datasheet | Stock | RFQ |
|
|
CCR300PS15 | 300W | Single Phase | 15V | 20A | Datasheet | Stock | RFQ |
|
|
CCR300PS24 | 300W | Single Phase | 24V | 12.5A | Datasheet | Stock | RFQ |
|
|
CCR300PS28 | 300W | Single Phase | 28V | 10.7A | Datasheet | Stock | RFQ |
|
|
CCR300PS30 | 300W | Single Phase | 30V | 10A | Datasheet | Stock | RFQ |
|
|
CCR300PS48 | 300W | Single Phase | 48V | 6.25A | Datasheet | Stock | RFQ |
|
|
CCR300PS54 | 300W | Single Phase | 54V | 5.56A | Datasheet | Stock | RFQ |