XP Power

Configurable power supplies

Configurable, digital power for complex applications

When flexibility and reliability are non-negotiable 

Designers of medical, industrial technology, and analytical equipment need power solutions that adapt to their evolving specs — not the other way around. Configurable power supplies provide the ultimate mix of flexibility and control to ensure system performance.

With programmable outputs, robust diagnostics and advanced protection features that now include multi-level password security, configurable supplies eliminate the variability that can disrupt end application behavior. From fast prototyping to mass deployment, configurable, modular platforms deliver trusted performance, repeatable quality, and maximum uptime.

Redefining configurable power

FLXPro: a 1U configurable, programmable, fully digital power supply

Do you need marketing-leading power density and digital controls in a fully digital architecture? FLXPro delivers exceptional power density, flexible output configurations, and real-time insights.

  • Delivers up to 1.3kW high line, 1kW low line in a 1U package

  • Modular 4-slot design with customer-selectable outputs

  • Programmable 9V–66V output with a wide adjustment range

  • ES1 isolated digital communication: PMBus over I²C

  • Real-time diagnostics and configurable alarms via iPSU Intelligent Power

  • Intuitive configuration, diagnostics and security via XPInsight UI

  • Black Box Snapshot for intelligent troubleshooting of shutdown events

  • Up to 93% efficiency for lower heat and energy costs

  • 2 x MOPP isolation, ITE safety standards and SEMI F47 compliance

Watch our 2-minute video to see the FLXPro in action

XPInsight intuitive UI

Tailored integration for diverse applications

Configurable power supplies are essential for developing, testing, and powering a wide range of electronics and offer the user flexibility and control over electrical parameters.

Why choose a configurable, modular power supply over a fixed one?

Beyond power density and system consolidation, configurable supplies offer essential benefits like greater power flexibility and simplified system architecture.

The FLXPro series enhances system security and resilience by providing advanced monitoring, fault detection, and built-in protections that help identify issues before they impact performance. It also provides password protection to protect your system from cyber security threats.

If my critical system goes down, how can I diagnose and recover quickly?

Configurable power supplies enable faster fault isolation, easier diagnostics, and more controlled system recovery that reduces downtime and improves response efficiency.

FLXPro offers extensive and unique diagnostics including the Black Box Snapshot feature that reduces troubleshooting time by recording in-depth system status at, and prior to, shutdown. Tri-colour LEDs indicate power supply health with a truth table incorporated on the chassis for fast, simple interpretation without manuals or digital communications.

Need a configurable, programmable, fully digital power supply?

Configurable power supplies are essential for developing, testing, and powering diverse applications. They offer adjustable outputs to meet varying voltage and current needs, support rapid prototyping, and enhance performance. Speak to us today for technical support, the latest product samples, up to date pricing and global shipping details.

Our trusted, configurable power solutions

FLXPro

  • 1.3kW high line, 1kW low line in 1U

  • SiC/GaN design with 93% efficiency

  • XPInsight UI for configuration, control

  • ES1 isolated digital communication