RBT20 Series
2.0A non-isolated SIP3 switching regulators
The RBT20 series of non-isolated switching regulators provide an output current up to 2A, operating from a wide DC input range.
Featuring a compact SIP3 design, the RBT20 series offers output voltages from 1.8VDC to 15VDC, high efficiency and a wide operating temperature range, ideal for industrial, instrumentation and technology applications.
Features
- Non isolated 2.0A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 96%
- Continuous short circuit protection
- -40˚C to +85˚C operating temperature
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
RBT20W24S1V8 | 3.6W | 4.75 to 36VDC | 1.8V | 1A | Datasheet | RFQ | |
|
|
RBT20W24S3V3 | 6.6W | 4.75 to 36VDC | 3.3V | 1A | Datasheet | Stock | RFQ |
|
|
RBT20W24S05 | 10W | 4.75 to 36VDC | 5V | 1A | Datasheet | Stock | RFQ |
|
|
RBT20W24S09 | 18W | 11 to 36VDC | 9V | 1A | Datasheet | RFQ | |
|
|
RBT20W24S12 | 24W | 15 to 36VDC | 12V | 1A | Datasheet | Stock | RFQ |
|
|
RBT20W24S15 | 30W | 18 to 36VDC | 15V | 1A | Datasheet | RFQ |