
RBT10 Series
1.0A non-isolated SIP3 switching regulators
The RBT10 series of non-isolated switching regulators provide an output current up to 1A, operating from a wide DC input range.
Featuring a compact SIP3 design, the RBT10 series offers output voltages from 1.8VDC to 15VDC, high efficiency, industrial safety approvals and a wide operating temperature range, ideal for industrial, instrumentation and technology applications.
Features
- Non isolated 1.0A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 94%
- EN62368-1 safety approval
- Continuous short circuit protection
- -40˚C to +90˚C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
RBT10W24S3V3 | 3.3W | 4.75 to 36VDC | 3.3V | 1A | Datasheet | Stock | RFQ |
![]() |
RBT10W24S05 | 5W | 6.5 to 36VDC | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
RBT10W24S6V5 | 6.5W | 8 to 36VDC | 6.5V | 1A | Datasheet | Stock | RFQ |
![]() |
RBT10W24S12 | 12W | 15 to 36VDC | 12V | 1A | Datasheet | Stock | RFQ |