RBT05 Series
0.5A non-isolated SIP3 switching regulators
The RBT05 series of non-isolated switching regulators provide an output current up to 0.5A, operating from a wide DC input range.
Featuring a compact SIP3 design, the RBT05 series offers output voltages from 1.8VDC to 15VDC, high efficiency, industrial safety approvals and a wide operating temperature range, ideal for industrial, instrumentation and technology applications.
Features
- Non isolated 0.5A switching regulator
- Regulated single outputs from 1.8V to 15VDC
- Wide input 4.75V to 36VDC
- SIP3 package
- Pin compatible with 78 series regulators
- High efficiency to 96%
- EN62368-1 safety approval
- Continuous short circuit protection
- -40˚C to +85˚C operating temperature
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
RBT05W24S1V8 | 0.9W | 4.75 to 36VDC | 1.8V | 0.5A | Datasheet | RFQ | |
|
|
RBT05W24S3V3 | 1.65W | 4.75 to 36VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ |
|
|
RBT05W24S05 | 2.5W | 6.5 to 36VDC | 5V | 0.5A | Datasheet | Stock | RFQ |
|
|
RBT05W24S6V5 | 3.25W | 8 to 36VDC | 6.5V | 0.5A | Datasheet | RFQ | |
|
|
RBT05W24S09 | 4.5W | 11 to 36VDC | 9V | 0.5A | Datasheet | Stock | RFQ |
|
|
RBT05W24S12 | 6W | 15 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
RBT05W24S15 | 7.5W | 18 to 36VDC | 15V | 0.5A | Datasheet | Stock | RFQ |