TR20 Series
2A TR20 series SIP3 switching regulators
The TR20 provides a compact efficient switching regulator solution operating from a wide range DC input.
Output voltages start from 1.2VDC and the TR20 consumes just 1mA when idle.
Features
Non-isolated 2.0A switching regulator
Regulated single outputs from 1.2 to 15VDC
Wide input range to 36VDC (TR2024)
SIP3 package
Non isolated
High efficiency to 96%
Class B conducted & radiated emissions
Short circuit protection
Low 1mA standby input current
-40°C to +100°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
TR2005S1V2 | 2.4W | 3 to 5.5VDC | 1.2V | 2A | Datasheet | Stock | RFQ |
|
|
TR2005S1V5 | 3W | 3 to 5.5VDC | 1.5V | 2A | Datasheet | Stock | RFQ |
|
|
TR2005S1V8 | 3.6W | 3 to 5.5VDC | 1.8V | 2A | Datasheet | Stock | RFQ |
|
|
TR2005S2V5 | 5W | 3.8 to 5.5VDC | 2.5V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S05 | 10W | 6.5 to 36VDC | 5V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S09 | 18W | 12 to 36VDC | 9V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S12 | 24W | 15 to 36VDC | 12V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S15 | 30W | 18 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S1V2 | 2.4W | 4.6 to 36VDC | 1.2V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S1V5 | 3W | 4.6 to 36VDC | 1.5V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S1V8 | 3.6W | 4.6 to 36VDC | 1.8V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S2V5 | 5W | 4.6 to 36VDC | 2.5V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S3V3 | 6.6W | 4.75 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
|
|
TR2024S6V5 | 13W | 9 to 36VDC | 6.5V | 2A | Datasheet | Stock | RFQ |