SR10 Series
1.0A SR10 series 3 pin switching regulators
The SR10 series switching regulators are pin compatible, efficient, replacement for the 78XX positive linear regulators. With efficiency up to 95%, very little energy is wasted as heat so there is no requirement for a heatsink, giving significant space saving and providing more flexibility for the PCB design.
These non-isolated DC-DC converters offer a simple step-down voltage conversion and good line/load regulation, low ripple & noise with a low quiescent current (no load) of 10mA. The SR10 provide a low-cost point of load (PoL) solution for portable & battery-operated equipment and a multitude of other applications.
Features
- Non-isolated 1.0A switching regulators
- Regulated single outputs 1.5 to 15VDC
- Wide input range
- SIP3 package
- Pin compatible with LM78XX
- Continuous short-circuit protection
- Efficiency up to 97%
- -40°C to +85°C operating temperature
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SR10S1V5 | 1.5W | 4.75 to 18VDC | 1.5V | 1A | Datasheet | Stock | RFQ |
|
|
SR10S1V8 | 1.8W | 4.75 to 18VDC | 1.8V | 1A | Datasheet | Stock | RFQ |
|
|
SR10S2V5 | 2.5W | 4.75 to 18VDC | 2.5V | 1A | Datasheet | Stock | RFQ |
|
|
SR10S3V3 | 3.3W | 4.75 to 18VDC | 3.3V | 1A | Datasheet | Stock | RFQ |
|
|
SR10S05 | 5W | 6.5 to 18VDC | 5V | 1A | Datasheet | Stock | RFQ |