SFT03 Series
2:1 & 4:1 input, 3W, regulated, DC-DC converters in a SIP8 package
The SFT03 series of single and dual output 3W DC-DC converters are an ideal solution for isolating voltage rails in distributed power supply architecture circuits.
The SFT03 offers high efficiency, ITE safety approvals, remote on/off, short circuit protection and a wide operating temperature range in a compact SIP8 design, allowing easy integration into industrial, instrumentation and technology applications.
Features
Single & dual regulated outputs
2:1 & 4:1 input ranges
Single outputs 3.3V to 15VDC
Dual outputs ±5V to ±15VDC
SIP8 package
2kVDC isolation
Class B conducted & radiated emissions
UL62368-1 & IEC62368-1 safety standards
Continuous short circuit protection
Remote On/Off
-40˚C to +100˚C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SFT03C05S3V3 | 3W | 4.5 to 9VDC | 3.3V | 0.7A | Datasheet | RFQ | |
|
|
SFT03C05S05 | 3W | 4.5 to 9VDC | 5V | 0.6A | Datasheet | RFQ | |
|
|
SFT03C05S12 | 3W | 4.5 to 9VDC | 12V | 0.25A | Datasheet | RFQ | |
|
|
SFT03C05S15 | 3W | 4.5 to 9VDC | 15V | 0.2A | Datasheet | RFQ | |
|
|
SFT03C05D12 | 3W | 4.5 to 9VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | RFQ | |
|
|
SFT03C05D15 | 3W | 4.5 to 9VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | RFQ | |
|
|
SFT03T24S3V3 | 3W | 9 to 36VDC | 3.3V | 0.7A | Datasheet | RFQ | |
|
|
SFT03T24S05 | 3W | 9 to 36VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
|
|
SFT03T24S12 | 3W | 9 to 36VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
|
|
SFT03T24S15 | 3W | 9 to 36VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
|
|
SFT03T24D05 | 3W | 9 to 36VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | RFQ | |
|
|
SFT03T24D12 | 3W | 9 to 36VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | RFQ | |
|
|
SFT03T24D15 | 3W | 9 to 36VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | RFQ |