BCT40 Series
4:1 Input, 40W, Regulated, DC-DC Converters in a 25.4 x 25.4mm (1" x 1") Package
The BCT40 series of PCB mount DC-DC converters deliver an output power of 40W in a 25.4 x 25.4mm (1” x 1”) metal package and offer regulated single outputs from 3.3V to 24VDC and dual outputs at ±12V & ±15VDC. The single output models support ±10% adjustment via trim resistor, offering flexibility to meet specific voltage needs.
Featuring a wide 4:1 input, high efficiency, world-wide ITE safety approvals, UVLO, remote On/Off and a wide operating temperature range, the BCT40 series is ideal for a wide range of ITE, industrial and communications applications.
Features
Single regulated outputs from 3.3V to 24VDC
Dual regulated outputs ±12V & ±15VDC
4:1 wide input voltage range
25.4 x 25.4mm (1" x 1") package
2kVDC isolation
UL62368-1 & EN62368-1 safety approvals
Continuous short circuit protection
Remote On/Off
-40°C to +105°C operation temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
BCT40T24S3V3 | 40W | 9 to 36VDC | 3.3V | 10A | Datasheet | RFQ | |
|
|
BCT40T24S05 | 40W | 9 to 36VDC | 5V | 8A | Datasheet | Stock | RFQ |
|
|
BCT40T24S12 | 40W | 9 to 36VDC | 12V | 3.33A | Datasheet | Stock | RFQ |
|
|
BCT40T24S15 | 40W | 9 to 36VDC | 15V | 2.67A | Datasheet | Stock | RFQ |
|
|
BCT40T24S24 | 40W | 9 to 36VDC | 24V | 1.67A | Datasheet | Stock | RFQ |
|
|
BCT40T24D12 | 40W | 9 to 36VDC | 12V, -12V | 1.67A, -1.67A | Datasheet | Stock | RFQ |
|
|
BCT40T24D15 | 40W | 9 to 36VDC | 15V, -15V | 1.33A, -1.33A | Datasheet | Stock | RFQ |
|
|
BCT40T48S3V3 | 40W | 18 to 75VDC | 3.3V | 10A | Datasheet | RFQ | |
|
|
BCT40T48S05 | 40W | 18 to 75VDC | 5V | 8A | Datasheet | Stock | RFQ |
|
|
BCT40T48S12 | 40W | 18 to 75VDC | 12V | 3.33A | Datasheet | Stock | RFQ |
|
|
BCT40T48S15 | 40W | 18 to 75VDC | 15V | 2.67A | Datasheet | Stock | RFQ |
|
|
BCT40T48S24 | 40W | 18 to 75VDC | 24V | 1.67A | Datasheet | Stock | RFQ |
|
|
BCT40T48D12 | 40W | 18 to 75VDC | 12V, -12V | 1.67A, -1.67A | Datasheet | RFQ | |
|
|
BCT40T48D15 | 40W | 18 to 75VDC | 15V, -15V | 1.33A, -1.33A | Datasheet | RFQ |