JWL50 Series
4:1 Input, 50W, Regulated, DC-DC Converters in a 50.8 x 25.4mm (2" x 1") Package
The 50W JWL50 series is housed in a 50.8 x 25.4 x 11.0 mm (2" x 1" x 0.43”) metal cased package. Featuring a 4:1 input voltage range of 9 to 36VDC for nominal 24VDC or 18 to 75VDC for a nominal 48VDC, ideal for many applications that demand multiple input voltages or where the input voltage varies widely.
Regulated single outputs are 3.3, 5, 12, 15 or 24VDC. The JWL50 provides 1.5kVDC isolation between input and output. Remote on/off is standard. Operating temperature range is from -40°C to +105°C, with derating above +46°C. An optional heatsink (suffix -HK) extends the full power operating temperature when fitted.
Features
Regulated single outputs 3.3 to 24VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11mm profile
1.5kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +105°C operating temperature
Full power to +46°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JWL5024S3V3 | 50W | 9 to 36VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
|
|
JWL5024S05 | 50W | 9 to 36VDC | 5V | 10A | Datasheet | Stock | RFQ |
|
|
JWL5024S12 | 50W | 9 to 36VDC | 12V | 4.17A | Datasheet | Stock | RFQ |
|
|
JWL5024S15 | 50W | 9 to 36VDC | 15V | 3.33A | Datasheet | Stock | RFQ |
|
|
JWL5024S24 | 50W | 9 to 36VDC | 24V | 2.08A | Datasheet | Stock | RFQ |
|
|
JWL5048S3V3 | 50W | 18 to 75VDC | 3.3V | 10A | Datasheet | Stock | RFQ |
|
|
JWL5048S05 | 50W | 18 to 75VDC | 5V | 10A | Datasheet | Stock | RFQ |
|
|
JWL5048S12 | 50W | 18 to 75VDC | 12V | 4.17A | Datasheet | Stock | RFQ |
|
|
JWL5048S15 | 50W | 18 to 75VDC | 15V | 3.33A | Datasheet | Stock | RFQ |
|
|
JWL5048S24 | 50W | 18 to 75VDC | 24V | 2.08A | Datasheet | Stock | RFQ |