VEL05US050 | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VEL05US060 | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |
![]() |
VEL05US090 | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
VEL05US120 | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
VER05US050-BB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-MB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-UB | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US050-JA | 5 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
VER05US060-JA | 5 W | Single Phase | 6V | 0.83A |
![]() |
![]() |
![]() |
![]() |
VER05US090-JA | 5 W | Single Phase | 9V | 0.55A |
![]() |
![]() |
![]() |
![]() |
VER05US120-JA | 5 W | Single Phase | 12V | 0.42A |
![]() |
![]() |
![]() |
![]() |
ACM06US05 | 6 W | Single Phase | 5V | 1A |
![]() |
![]() |
![]() |
![]() |
ACM06US09 | 6 W | Single Phase | 9V | 0.6A |
![]() |
![]() |
![]() |
![]() |
ACM06US12 | 6 W | Single Phase | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
VEU10US050-UK | 10 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VEU10US050-US | 10 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
VEU10US050-EU | 10 W | Single Phase | 5V | 2.1A |
![]() |
![]() |
![]() |
![]() |
ACM12US05 | 12 W | Single Phase | 5V | 2A |
![]() |
![]() |
![]() |
![]() |
ACM12US09 | 12 W | Single Phase | 9V | 1.3A |
![]() |
![]() |
![]() |
![]() |
ACM12US12 | 12 W | Single Phase | 12V | 1A |
![]() |
![]() |
![]() |