HBM150 Series

2:1 input, 150W, regulated, DC-DC converters in a ½ brick package for medical (2 x MOPP) applications

The HBM150C series of compact 150W half‑brick DC DC converters offer single output voltages of 12V, 15V and 24VDC from a wide 2:1 input range and are specifically designed for demanding medical applications. Its high efficiency and baseplate cooling enable effective thermal management ensuring high reliability in critical applications.

Featuring worldwide medical safety approvals, 2 x MOPP isolation, <10μA leakage current, remote On/Off, remote sense and output trim, the HBM150C enables easy integration into a wide range of CF-rated medical applications including patient monitoring, medical imaging, diagnostic equipment, surgical systems and industrial robotics, telecommunications and battery powered equipment.

Features

  • Regulated single outputs 12V to 24VDC

  • 2:1 wide input range 18V to 36VDC

  • 5kVAC input to output isolation

  • Wide output voltage trim

  • <10μA patient leakage current

  • High efficiency, up to 91.5%

  • IEC60601-1 medical safety agency approvals

  • Remote On/Off, remote sense

  • Overvoltage overtemperature & short circuit protection

  • -40°C to +100°C operating temperature

  • 3 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HBM150C24S12 HBM150C24S12 150W 18 to 36VDC 12V 12.5A Datasheet Stock RFQ
HBM150C24S15 HBM150C24S15 150W 18 to 36VDC 15V 10A Datasheet Stock RFQ
HBM150C24S24 HBM150C24S24 150W 18 to 36VDC 24V 6.25A Datasheet Stock RFQ
No resources yet.