JHM30 Series
2:1 input, 30W, regulated, DC-DC converters in a 50.8 x 25.4mm (2" x 1") PCB mount package for medical (2 x MOPP) applications
The JHM30 series is a range of compact, regulated PCB mount medical DC-DC converters which offers single and dual output voltages ranging from 5 to 15VDC. Housed in a 50.8 x 25.4mm (2” x 1”) plastic case, the JHM30 series features a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC and offers a ±10% output trim on single output versions.
The JHM30 series, with worldwide medical approvals, 2 x MOPP 4kVAC reinforced isolation and extremely low leakage currents, is specifically designed for easy integration into a wide range of BF and CF rated medical applications including imaging, patient monitoring, surgical equipment, patient treatment and dentistry.
Features
Regulated single & dual outputs from 5 to 30VDC
2:1 input range
Single outputs 5.0 to 15VDC
Dual outputs ±5.0 & ±15VDC
Single outputs trimmable ±10%
50.8 x 25.4mm (2” x 1”) PCB mount package
IEC60601-1 medical safety agency approvals
4kVAC reinforced isolation
2 x MOPP @250VAC working voltage
2μA patient leakage current
EN55011 class A with no external components
Short circuit, overload & overvoltage protection
-40°C to +80°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JHM3012S05 | 30W | 9 to 18VDC | 5V | 6A | Datasheet | Stock | RFQ |
|
|
JHM3012S12 | 30W | 9 to 18VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
|
|
JHM3012S15 | 30W | 9 to 18VDC | 15V | 2A | Datasheet | Stock | RFQ |
|
|
JHM3012D05 | 30W | 9 to 18VDC | 5V, -5V | 3A, -3A | Datasheet | Stock | RFQ |
|
|
JHM3012D12 | 30W | 9 to 18VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ |
|
|
JHM3024S05 | 30W | 18 to 36VDC | 5V | 6A | Datasheet | Stock | RFQ |
|
|
JHM3024S12 | 30W | 18 to 36VDC | 12V | 2.5A | Datasheet | Stock | RFQ |
|
|
JHM3024S15 | 30W | 18 to 36VDC | 15V | 2A | Datasheet | Stock | RFQ |
|
|
JHM3024D05 | 30W | 18 to 36VDC | 5V, -5V | 3A, -3A | Datasheet | Stock | RFQ |
|
|
JHM3024D12 | 30W | 18 to 36VDC | 12V, -12V | 1.25A, -1.25A | Datasheet | Stock | RFQ |
|
|
JHM3048S05 | 30W | 36 to 75VDC | 5V | 6A | Datasheet | Stock | RFQ |
|
|
JHM3048S12 | 30W | 36 to 75VDC | 12V | 2.5A | Datasheet | Stock | RFQ |