DC-DC Converters DC-DC Converters
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
MTC05-30 MTC0528S05 5 W 10 to 50 VDC 5V 0.8A
MTC05-30 MTC0528S12 5 W 10 to 50 VDC 12V 0.42A
MTC05-30 MTC0528S15 5 W 10 to 50 VDC 15V 0.33A
MTC05-30 MTC0528S28 5 W 10 to 50 VDC 28V 0.18A
MTC05-30 MTC0528S3V3 5 W 10 to 50 VDC 3.3V 1.21A
MTC05-30 MTC1528D12 15 W 10 to 50 VDC 12V, -12V 1A
MTC05-30 MTC1528D15 15 W 10 to 50 VDC 15V, -15V 0.8A
MTC05-30 MTC1528S05 15 W 10 to 50 VDC 5V 2.4A
MTC05-30 MTC1528S12 15 W 10 to 50 VDC 12V 1.25A
MTC05-30 MTC1528S15 15 W 10 to 50 VDC 15V 1A
MTC05-30 MTC1528S28 15 W 10 to 50 VDC 28V 0.54A
MTC05-30 MTC1528S3V3 15 W 10 to 50 VDC 3.3V 3.03A
MTC05-30 MTC3028D12 30 W 10 to 50 VDC 12V, -12V 2A
MTC05-30 MTC3028D15 30 W 10 to 50 VDC 15V, -15V 1.6A
MTC05-30 MTC3028S05 30 W 10 to 50 VDC 5V 5A
MTC05-30 MTC3028S12 30 W 10 to 50 VDC 12V 2.7A
MTC05-30 MTC3028S15 30 W 10 to 50 VDC 15V 2.33A
MTC05-30 MTC3028S28 30 W 10 to 50 VDC 28V 1.25A
MTC05-30 MTC3028S3V3 30 W 10 to 50 VDC 3.3V 6.06A
MTC35-150 MTC3528S05 35 W 10 to 50 VDC 5V 7A