UCH750 Series
750W chassis mount, enclosed AC-DC power supplies for ITE & medical (BF) applications
The UCH750 series of 750W medical AC-DC power supplies offer high efficiency and 2 x MOPP isolation in a compact convection-cooled package, enabling designers to reduce system complexity, eliminate fan noise, and improve overall system reliability. Featuring global medical and ITE safety approvals, Class B EMC, low leakage currents, Class II construction and remote on/off, the UCH750 simplifies system integration while providing the flexibility needed across a broad range of medical and industrial applications.
Designed for BF-rated medical equipment, the UCH750 is ideal for imaging systems, patient monitoring and treatment equipment, diagnostic instruments, and home healthcare devices. It is equally well suited to test and measurement systems, factory automation, semiconductor manufacturing equipment, telecommunications infrastructure, and other applications where quiet operation, high efficiency, and dependable power delivery are critical.
Features
750W convection cooled
203.2 x 127.0 mm footprint, 40.0mm profile
Regulated single outputs 12V to 54VDC
Class II construction (C2 models)
Overvoltage category III
Medical (BF) safety approvals
Class B conducted & radiated emissions
Remote On/Off
5VDC 2A standby
Over current, over voltage & over temperature protection
Operating temperature range -20°C to +70°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
UCH750PS12C2 | 750W | Single Phase | 12V | 62.5A | Datasheet | Stock | RFQ |
|
|
UCH750PS24C2 | 750W | Single Phase | 24V | 31.25A | Datasheet | Stock | RFQ |
|
|
UCH750PS36C2 | 750W | Single Phase | 36V | 20.83A | Datasheet | Stock | RFQ |
|
|
UCH750PS48C2 | 750W | Single Phase | 48V | 15.62A | Datasheet | Stock | RFQ |
|
|
UCH750PS54C2 | 750W | Single Phase | 54V | 13.88A | Datasheet | Stock | RFQ |