CCR550 Series

550W fan cooled, 450W conduction cooled, 230W convection cooled AC-DC power supplies for medical (2 x MOPP) or industrial technology applications

The CCR550 series of compact medical AC-DC power supplies are designed to operate in convection cooled, conduction cooled, and fan cooled applications with power ratings from 230W to 550W. The CCR550 offers high efficiency and high power density in a low profile, baseplate cooled design that ensures effective thermal management and quiet operation for noise sensitive applications.

Featuring Class B conducted and radiated emissions, worldwide industrial and medical safety approvals, 2 x MOPP isolation and low leakage currents, the CCR550 is designed for easy integration into a wide range of BF rated medical applications including respiratory care, imaging, patient monitoring, patient treatment, and industrial applications such as process control, test & measurement, and industrial printing.

Features

  • 550W fan cooled 450W conduction cooled

  • 230W convection cooled

  • 129.4 x 83.5mm (5.1" x 3.3") footprint, 25.4mm profile

  • Single outputs 12V to 54VDC

  • Input range 80 to 264VAC

  • Medical (BF) and ITE approvals

  • Low patient leakage <75μA

  • Low earth leakage <300μA

  • High efficiency, up to 94%

  • Less than 0.5W no load input power

  • -40°C to +80°C operation

  • 3 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
CCR550PS12 CCR550PS12 550W Single Phase 12V 45.8A Datasheet Stock RFQ
CCR550PS15 CCR550PS15 550W Single Phase 15V 36.7A Datasheet Stock RFQ
CCR550PS24 CCR550PS24 550W Single Phase 24V 22.9A Datasheet Stock RFQ
CCR550PS28 CCR550PS28 550W Single Phase 28V 19.6A Datasheet Stock RFQ
CCR550PS30 CCR550PS30 550W Single Phase 30V 18.3A Datasheet Stock RFQ
CCR550PS36 CCR550PS36 550W Single Phase 36V 15.3A Datasheet Stock RFQ
CCR550PS48 CCR550PS48 550W Single Phase 48V 11.5A Datasheet Stock RFQ
CCR550PS54 CCR550PS54 550W Single Phase 54V 10.2A Datasheet Stock RFQ
No resources yet.