CCR750 Series

750W fan & conduction cooled, 600W conduction cooled, 320W convection cooled AC-DC power supplies for medical (2 x MOPP) or industrial technology applications

The CCR750 series of compact medical AC-DC power supplies are designed to operate in convection, conduction, and fan cooled applications with power ratings from 320W to 750W. CCR750 offers high efficiency and high power density in a low 25.4mm (1") profile, baseplate cooled design that ensures effective thermal management and quiet operation for noise sensitive applications.

Featuring Class B conducted and radiated emissions, worldwide industrial and medical safety approvals, 2 x MOPP isolation and low leakage currents, the CCR750 is designed for easy integration into a wide range of BF rated medical applications including respiratory care, imaging, patient monitoring, patient treatment, and industrial applications such as process control, test & measurement, and industrial printing.

Features

  • 750W fan & conduction cooled

  • 600W conduction cooled, 320W convection cooled

  • 154.8 x 83.5mm (6.1" x 3.3") footprint, 25.4mm profile

  • Single outputs 12V to 54VDC

  • Input range 85 to 264VAC

  • Medical (BF) and ITE approvals

  • Low patient leakage <90μA

  • Low earth leakage <300μA

  • High efficiency, up to 94%

  • Less than 0.5W no load input power

  • Class B conducted & radiated emissions

  • -40°C to +80°C operation

  • 3 year warranty

Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
CCR750PS12 CCR750PS12 750W Single Phase 12V 62.5A Datasheet Stock RFQ
CCR750PS15 CCR750PS15 750W Single Phase 15V 50A Datasheet Stock RFQ
CCR750PS24 CCR750PS24 750W Single Phase 24V 31.25A Datasheet Stock RFQ
CCR750PS28 CCR750PS28 750W Single Phase 28V 26.78A Datasheet Stock RFQ
CCR750PS30 CCR750PS30 750W Single Phase 30V 25A Datasheet Stock RFQ
CCR750PS36 CCR750PS36 750W Single Phase 36V 20.83A Datasheet Stock RFQ
CCR750PS48 CCR750PS48 750W Single Phase 48V 15.62A Datasheet Stock RFQ
CCR750PS54 CCR750PS54 750W Single Phase 54V 13.88A Datasheet Stock RFQ
No resources yet.