DTE0624S5V1 | 6 W | 9 to 36 VDC | 5.1V | 1.2A |
![]() |
![]() |
![]() |
![]() |
DTE0624S12 | 6 W | 9 to 36 VDC | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
DTE0624S15 | 6 W | 9 to 36 VDC | 15V | 0.4A |
![]() |
![]() |
![]() |
![]() |
DTE0624S24 | 6 W | 9 to 36 VDC | 24V | 0.25A |
![]() |
![]() |
![]() |
![]() |
DTE0624S48 | 6 W | 9 to 36 VDC | 48V | 0.125A |
![]() |
![]() |
![]() |
![]() |
DTE0624D12 | 6 W | 9 to 36 VDC | 12V, -12V | 0.25A, 0.25A |
![]() |
![]() |
![]() |
![]() |
DTE0624D15 | 6 W | 9 to 36 VDC | 15V, -15V | 0.2A, 0.2A |
![]() |
![]() |
![]() |
![]() |
DTE0624D24 | 6 W | 9 to 36 VDC | 24V, -24V | 0.125A, 0.125A |
![]() |
![]() |
![]() |
![]() |
DTE0648S5V1 | 6 W | 18 to 72 VDC | 5.1V | 1.2A |
![]() |
![]() |
![]() |
![]() |
DTE0648S12 | 6 W | 18 to 72 VDC | 12V | 0.5A |
![]() |
![]() |
![]() |
![]() |
DTE0648S15 | 6 W | 18 to 72 VDC | 15V | 0.4A |
![]() |
![]() |
![]() |
![]() |
DTE0648S24 | 6 W | 18 to 72 VDC | 24V | 0.25A |
![]() |
![]() |
![]() |
![]() |
DTE0648S48 | 6 W | 18 to 72 VDC | 48V | 0.125A |
![]() |
![]() |
![]() |
![]() |
DTE0648D12 | 6 W | 18 to 72 VDC | 12V, -12V | 0.25A, 0.25A |
![]() |
![]() |
![]() |
![]() |
DTE0648D15 | 6 W | 18 to 72 VDC | 15V, -15V | 0.2A, 0.2A |
![]() |
![]() |
![]() |
![]() |
DTE0648D24 | 6 W | 18 to 72 VDC | 24V, -24V | 0.125A, 0.125A |
![]() |
![]() |
![]() |
![]() |
DTE1024S5V1 | 10 W | 9 to 36 VDC | 5.1V | 2A |
![]() |
![]() |
![]() |
![]() |
DTE1024S12 | 10 W | 9 to 36 VDC | 12V | 0.833A |
![]() |
![]() |
![]() |
![]() |
DTE1024S15 | 10 W | 9 to 36 VDC | 15V | 0.666A |
![]() |
![]() |
![]() |
![]() |
DTE1024S24 | 10 W | 9 to 36 VDC | 24V | 0.418A |
![]() |
![]() |
![]() |