PBT02 Series
Single & dual output 2W SMD DC-DC converters
The PBT02 series of single and dual output 2W DC-DC converters are an ideal solution for isolating voltage rails in distributed power supply architecture circuits.
The PBT02 offers high efficiency, short circuit protection and a wide operating temperature range in a compact SMD8/10 DIP design, allowing easy integration into industrial, instrumentation and technology applications.
Features
Single & dual unregulated outputs
±10% input range
Single outputs 3.3V to 15VDC
Dual outputs ±9V to ±15VDC
SMD8 single output & SMD10 dual output package
1kVDC isolation, 3kV isolation option
Continuous short circuit protection
Tape & reel packaging option
-40˚C to +95˚C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
PBT02F03S3V3 | 2W | 3 to 3.6VDC | 3.3V | 0.606A | Datasheet | RFQ | |
|
|
PBT02F05S3V3 | 2W | 4.5 to 6.5VDC | 3.3V | 0.606A | Datasheet | RFQ | |
|
|
PBT02F05S05 | 2W | 4.5 to 6.5VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
PBT02F05S12 | 2W | 4.5 to 6.5VDC | 12V | 0.167A | Datasheet | RFQ | |
|
|
PBT02F05S15 | 2W | 4.5 to 6.5VDC | 15V | 0.133A | Datasheet | Stock | RFQ |
|
|
PBT02F12S09 | 2W | 10.8 to 13.2VDC | 9V | 0.223A | Datasheet | RFQ | |
|
|
PBT02F15S15 | 2W | 10.8 to 13.2VDC | 15V | 0.133A | Datasheet | RFQ | |
|
|
PBT02F15D15 | 2W | 10.8 to 13.2VDC | 15V, -15V | 0.67A, -0.67A | Datasheet | RFQ | |
|
|
PBT02F24S05 | 2W | 21.6 to 26.4VDC | 5V | 0.4A | Datasheet | Stock | RFQ |
|
|
PBT02F24S12 | 2W | 21.6 to 26.4VDC | 12V | 0.167A | Datasheet | RFQ | |
|
|
PBT02F24D09 | 2W | 21.6 to 26.4VDC | 9V, -9V | 0.112A, -0.112A | Datasheet | RFQ | |
|
|
PBT02F24D12 | 2W | 21.6 to 26.4VDC | 12V, -12V | 0.084A, -0.084A | Datasheet | RFQ | |
|
|
PBT02F24D15 | 2W | 21.6 to 26.4VDC | 15V, -15V | 0.067A, -0.067A | Datasheet | RFQ |