Search results
ECS130
- 130W fan cooled 100W convection cooled
- 101.6 x 50.8mm (4” x 2”) footprint, 31.8mm profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- Medical & ITE safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
UCH600
600W convection cooled
203.2 x 127.0mm (8” x 5”) footprint, 40mm profile
Regulated single outputs 12V to 48VDC
Input range 90 to 264VAC
High efficiency, up to 95%
Power density 5.97W/in³
Medical (BF) & ITE approvals
Class B conducted & radiated emissions
Remote On/Off
5V 1.0A standby
-20°C to +70°C operating temperature
3 year warranty
VES300
Regulated single outputs 19V to 48VDC
Energy Efficiency Level VI
European CoC Tier 2
China Compulsory Certification (CCC) Qualified
High power density
0.15W standby power
-10°C to +60°C operating temperature
1 year warranty
VES255
- Energy Efficiency Level VI
- European CoC Tier 2
- China Compulsory Certification (CCC) qualified
- High power density
- Single Outputs from 19V to 48VDC
- <0.15 W standby power
- -10°C to 60°C operating temperature
- Low cost
VCE40
- Regulated single outputs from 3.3V to 48VDC
- Wide input range 85 to 305VAC
- Encapsulated or open frame PCB mount
- ITE & household appliance approvals
- EN55035 immunity standard
- Class II operation
- No load input power <0.3W
- -25°C to +70°C operating temperature
- 3 year warranty
VCE20
- Regulated single outputs from 3.3V to 48VDC
- Wide input range 85 to 305VAC
- Encapsulated or open frame PCB mount
- ITE & household appliance approvals
- EN55035 immunity standard
- Class II operation
- No load input power <0.3W
- -25°C to +70°C operating temperature
- 3 year warranty
STR05
- Non-isolated 0.5A switching regulator
- Regulated single outputs 1.5 to 15VDC
- Output trim
- Input range up to 32VDC
- SMD10 package
- Remote On/Off
- Tape & reel option
- Very high efficiency up to 97%
- -40°C to +100°C operating temperature
- 3 year warranty
SIP
- Output voltages +25V to +90VDC (SIP90)
- Output voltages +25V to +100VDC (SIP100)
- Regulated programmable precision output voltage
- Input voltage +3V to +6.7VDC (SIP90)
- Input voltage +4V to +6.7VDC (SIP100)
- Programming voltage 0 to +5VDC
- Linear voltage programming
- TTL compatible disable pin
- Low ripple <10mV
- Epoxy coated SIP package
- Ultra-thin package (0.16in/4.1mm)
- -20°C to +70°C operating temperature
- 3 year warranty
JWL50
Regulated single outputs 3.3 to 24VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) footprint, 11mm profile
1.5kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +105°C operating temperature
Full power to +46°C
3 year warranty
JWL40
Regulated single outputs 3.3 to 24VDC
Regulated dual outputs ±12 & ±15VDC
4:1 input range
50.8 x 25.4mm (2” x 1”) Footprint, 11.0mm profile
1.5kVDC isolation
Remote On/Off
Optional heatsink
-40°C to +105°C operating temperature
Full power to +40°C
3 year warranty