
AC-DC Power Supplies
VES255 Series
- Energy Efficiency Level VI
- European CoC Tier 2
- High Power Density
- Single Outputs from 19V to 48V
- <0.15 W Standby Power
- China Compulsory Certification (CCC) Qualified
- -10 °C to 60 °C Operation
- Low Cost
Specifications
Dimensions
7.77 x 3.5 x 1.53 in (197.4 x 88.9 x 39.0 mm)
Input Voltage
90 to 264VAC
No Load Input Power
<0.15 W
Harmonic Currents
EN61000-3-2 Class A
Efficiency
91% typical
Operating Temperature
-10 to +60°C
Isolation
Input to Output: 3000 VAC min, Input to Ground: 1500 VAC min, Output to Ground: Output return is connected to input ground
Worldwide Safety Approvals
IEC60950-1, IEC62368-1 Approved for 0-40°C ambient
European Safety Approvals
EN62368-1 Approved for 0-40°C ambient
US Safety Approvals
UL62368-1 Approved for 0-40°C ambient
Other Safety Approvals
China Compulsory Certification, GB4943, AU/NZ 62368-1 Approved for 0-40°C ambient
EMC
EN55032 & FCC Part 15, Class B Conducted & Radiated
Approval documents
3D models
No documents yet.
Resources
No resources yet.