
AC-DC Power Supplies
VES300 Series
300W low cost desktop AC-DC power supplies with IEC62368-1 ITE approvals
The VES300 with energy efficiency level VI and CoC tier 2 these 300W desktop/external AC-DC power supplies are designed for high volume/low cost applications. With class I construction the VES300 are fitted with an IEC320-C14 inlet and have a voltage input range of 90 to 264VAC. Suitable UK, US and European mains cables are available to order separately.
datasheet Contact usFeatures
- Energy Efficiency Level VI
- European CoC Tier 2
- China Compulsory Certification (CCC) Qualified
- High power density
- Single outputs from 19V to 48VDC
- <0.15W standby power
- -10°C to +60°C operating temperature
- Low cost
Specifications
Dimensions
7.77 x 3.5 x 1.53 in (197.4 x 88.9 x 39.0 mm)
Input Voltage
90 to 264VAC
No Load Input Power
<0.15 W
Harmonic Currents
EN61000-3-2 Class A
Efficiency
91% typical
Operating Temperature
-10 to +60°C
Isolation
Input to Output: 3000 VAC min, Input to Ground: 1500 VAC min, Output to Ground: Output return is connected to input ground
Worldwide Safety Approvals
IEC60950, IEC62368-1 Approved for 0-40°C ambient
European Safety Approvals
EN62368-1 Approved for 0-40°C ambient
US Safety Approvals
UL62368-1 Approved for 0-40°C ambient, China Compulsory Certification, GB4943, AU/NZ 62368-1 Approved for 0-40°C ambient
Other Safety Approvals
CE (Meets all applicable directives), UKCA (Meets all applicable legislation)
EMC
EN55032 & FCC Part 15, Class B Conducted & Radiated