AQM300 Series
300W desktop GaN AC-DC power supplies in a sealed IP22 case for medical (2 x MOPP) applications
The extremely high power density AQM300 series of medical external power supplies is fully approved to international medical safety standards. It has been designed with very high efficiency and low standby power, enabling it to meet the latest legislation. The use of new technology allows the volume to be typically half that of a traditional design.
The unit has a fully sealed enclosure complying with IP22 and a smooth surface finish making it easier to keep clean in a clinical setting. Class I and Class II versions are available, allowing use in professional healthcare facilities such as hospitals and remotely in patients’ homes or workplaces.
Features
Regulated single outputs 12V to 48VDC
Medical safety approvals
Home healthcare approval
4th edition medical EMC
IP22 environmental rating
Class I & Class II versions
Energy efficiency level VI & EU CoC tier 2 compliant
Low earth leakage current
<0.4W standby power
0°C to +60°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
AQM300PS12 | 300W | Single Phase | 12V | 24A | Datasheet | Stock | RFQ |
|
|
AQM300PS15 | 300W | Single Phase | 15V | 20A | Datasheet | Stock | RFQ |
|
|
AQM300PS19 | 300W | Single Phase | 19V | 15.79A | Datasheet | Stock | RFQ |
|
|
AQM300PS24 | 300W | Single Phase | 24V | 12.5A | Datasheet | Stock | RFQ |
|
|
AQM300PS48 | 300W | Single Phase | 48V | 6.25A | Datasheet | Stock | RFQ |
|
|
AQM300PS12C2 | 300W | Single Phase | 12V | 24A | Datasheet | Stock | RFQ |
|
|
AQM300PS15C2 | 300W | Single Phase | 15V | 20A | Datasheet | Stock | RFQ |
|
|
AQM300PS19C2 | 300W | Single Phase | 19V | 15.79A | Datasheet | Stock | RFQ |
|
|
AQM300PS24C2 | 300W | Single Phase | 24V | 12.5A | Datasheet | Stock | RFQ |
|
|
AQM300PS48C2 | 300W | Single Phase | 48V | 6.25A | Datasheet | Stock | RFQ |