VCE20 Series
Low cost, PCB mount, 20W encapsulated and open frame, wide input AC-DC power supplies
20W version of low cost green power AC-DC power supplies, with approvals to world-wide safety standards including ITE and household, the VCE20 are available for PCB mounting as encapsulated or open frame (with suffix -P). Their compact design features an integral EMC filter and hold-up capacitor, so no external components are required.
The VCE20 provides a cost-effective, PCB mount, single component, AC-DC power supply solution for Internet of Things (IoT) including home automation, heating & lighting control, smart metering, set-top box & multiple industrial applications.
Features
Regulated single outputs from 3.3V to 48VDC
Wide input range 85 to 305VAC
Encapsulated or open frame PCB mount
ITE & household appliance approvals
EN55035 immunity standard
Class II operation
No load input power <0.3W
-25°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VCE20US03 | 20W | Single Phase | 3.3V | 4.55A | Datasheet | Stock | RFQ |
|
|
VCE20US05 | 20W | Single Phase | 5V | 4A | Datasheet | Stock | RFQ |
|
|
VCE20US09 | 20W | Single Phase | 9V | 2.22A | Datasheet | Stock | RFQ |
|
|
VCE20US12 | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
VCE20US15 | 20W | Single Phase | 15V | 1.33A | Datasheet | Stock | RFQ |
|
|
VCE20US24 | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ |
|
|
VCE20US48 | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ |
|
|
VCE20US03-P | 20W | Single Phase | 3.3V | 4.55A | Datasheet | Stock | RFQ |
|
|
VCE20US05-P | 20W | Single Phase | 5V | 4A | Datasheet | Stock | RFQ |
|
|
VCE20US09-P | 20W | Single Phase | 9V | 2.22A | Datasheet | Stock | RFQ |
|
|
VCE20US12-P | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
VCE20US15-P | 20W | Single Phase | 15V | 1.33A | Datasheet | Stock | RFQ |
|
|
VCE20US24-P | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ |
|
|
VCE20US48-P | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ |