EHL20 Series
PCB mount, 20W encapsulated and open frame, high 85 to 528VAC input AC-DC power supplies
The EHL20 series of PCB mount single output power supplies deliver 20W of power and offer single output voltages ranging from 3.3V to 48VDC. The EHL20 series is available in both open-frame and encapsulated mechanical formats. These high power-density power supplies feature a wide 85 to 528VAC input, specifically designed for phase-to-phase operation in a 480VAC system.
The EHL20 series also offers OVC III compliance, Class II construction, worldwide industrial and household safety approvals, making it suitable for a wide range of industrial applications and control systems in commercial and residential buildings.
Features
Regulated single voltage outputs 3.3V to 48VDC
Wide 85 to 528VAC input range
Phase to neutral or phase to phase operation
Overvoltage category III
IEC Class II construction
Industrial and household safety approvals
Encapsulated or open-frame formats
-25°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
EHL20US03 | 20W | Single Phase | 3.3V | 4.55A | Datasheet | Stock | RFQ |
|
|
EHL20US05 | 20W | Single Phase | 5V | 4A | Datasheet | Stock | RFQ |
|
|
EHL20US09 | 20W | Single Phase | 9V | 2.22A | Datasheet | Stock | RFQ |
|
|
EHL20US12 | 20W | Single Phase | 12V | 1.67A | Datasheet | Stock | RFQ |
|
|
EHL20US15 | 20W | Single Phase | 15V | 1.33A | Datasheet | Stock | RFQ |
|
|
EHL20US24 | 20W | Single Phase | 24V | 0.83A | Datasheet | Stock | RFQ |
|
|
EHL20US48 | 20W | Single Phase | 48V | 0.42A | Datasheet | Stock | RFQ |