VCB60 Series
Low cost 101.5 x 50.8mm (4” x 2”) open frame 60W AC-DC power supplies
The VCB60 is a series of open frame AC-DC single output power supplies designed for low cost ITE, industrial and domestic applications.
With approvals to world-wide safety standards including ITE and Household, compliance with class B for conducted and radiated emissions, this series benefit system designers with easy integration into a wide range of applications.
A wide input range of 90-305VAC and approval to overvoltage category III (OVC III) eases installation in building wiring systems.
Features
60W convection cooled
101.6 x 50.8mm (4” x 2") footprint, 25.6mm profile
Regulated single outputs 5V to 54VDC
Wide input range of 90 to 305VAC
Up to 277VAC nominal input voltage
Overvoltage category III
ITE & household appliance approvals
Class B conducted and radiated emissions
Immunity to the latest EN55035 standard
Low no-load power consumption <0.3W
Typically 90% efficiency
-10°C to +60°C operating ambient
1 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
VCB60US05 | 40W | Single Phase | 5V | 8A | Datasheet | Stock | RFQ |
|
|
VCB60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ |
|
|
VCB60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ |
|
|
VCB60US19 | 60W | Single Phase | 19V | 3.16A | Datasheet | Stock | RFQ |
|
|
VCB60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ |
|
|
VCB60US30 | 60W | Single Phase | 30V | 2A | Datasheet | Stock | RFQ |
|
|
VCB60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |
|
|
VCB60US54 | 60W | Single Phase | 54V | 1.11A | Datasheet | Stock | RFQ |