Search results

Search results for 'a' (673)

DRC60

  • 60W convection cooled
  • Compact, low profile, DIN rail mount case
  • UL/EN62368-1 approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • Input voltage range 85 to 264VAC, 120 to 370VDC
  • Output voltages from 5 to 48VDC
  • High efficiency, up to 91%
  • 4kVAC input to output isolation
  • DC ‘ON’ LED indicator
  • -30°C to +70°C operating temperature
  • 3 year warranty
More info

DRC30

  • 30W convection cooled 
  • Compact, low profile, DIN rail mount case
  • UL/EN62368-1 approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • Input voltage range 85 to 264VAC, 120 to 370VDC
  • Output voltages from 5 to 48VDC
  • High efficiency, up to 90%
  • 4kVAC input to output isolation
  • DC ‘ON’ LED indicator
  • -30°C to +70°C operating temperature
  • 3 year warranty
More info

VR05

  • Non-isolated 0.5A switching regulator
  • Regulated single outputs 3.3 to 15VDC
  • Input range up to 36VDC
  • SIP3 package
  • Low 0.1mA standby input current
  • Short circuit protection
  • Efficiency to 95%
  • Class B conducted & radiated emissions
  • -40°C to +85°C operatiing temperature
  • 3 year warranty
More info

SVR05

  • Non-isolated 0.5A switching regulator
  • Regulated single outputs 1.5 to 15VDC
  • Input range up to 36VDC
  • ±10% output trim
  • SMD10 package
  • Remote On/Off
  • Low 100μA standby current
  • Efficiency to 95%
  • Class B conducted & radiated emissions
  • -40°C to +85°C operating temperature
  • 3 year warranty
More info

JCM20

  • Regulated single outputs from 3.3 to 15VDC
  • Regulated dual outputs ±12 & ±15VDC
  • Input ranges 9 to 18, 16 to 36, 36 to 75VDC
  • 25.4 x 25.4mm (1" x 1") package, 10.4mm profile
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • Full power to +65°C
  • 3 year warranty
More info

JCM15

  • Regulated single outputs from 3.3 to 15VDC

  • Regulated dual outputs ±5, ±12 & ±15VDC

  • Input ranges 9 to 18, 18 to 36, 36 to 75VDC

  • 25.4 x 25.4mm (1" x 1") package, 10.4mm profile

  • 1.6kVDC isolation

  • Remote On/Off

  • -40°C to +105°C operating temperature

  • Full power to +65°C

  • 3 year warranty

More info

JCJ10

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 2.5 to 15VDC
  • Dual outputs ±12 & ±15VDC
  • DIP24 metal case
  • 1.5kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty

 

More info

JCJ08

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5.0 to ±15VDC
  • DIP24 metal case
  • 1.5kVDC isolation
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty

 

More info

JCG15

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 3.3 to 15VDC
  • Dual outputs ±5, ±12 & ±15VDC
  • DIP24 package, metal case option
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info

JCG12

  • Regulated single & dual outputs
  • 2:1 input range
  • Single outputs 2.5 to 15VDC
  • Dual outputs ±12 & ±15VDC
  • DIP24 package, metal case option
  • 1.6kVDC isolation
  • Remote On/Off
  • -40°C to +100°C operating temperature
  • Full power to +60°C
  • 3 year warranty
More info