Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
DRC60 Series
Compact, low cost 60W DIN rail AC-DC power supplies for industrial electronics applications
These competitively priced, lightweight, compact units have a low-profile case of a similar profile to that of circuit breakers, allowing them to fit in consumer unit style housings, or in control panel installations. The standard width cases allow direct substitution for similar products on the market. The type of applications the DRC60 series is ideal for are: Escalator/travellator/elevator/lift control; Building heating/aircon monitoring, control & security systems; Factory automation; Machine & Process control.
Features
60W convection cooled
Compact, low profile, DIN rail mount case
UL/EN62368-1 approvals
Class II operation
Class B conducted & radiated emissions
Input voltage range 85 to 264VAC, 120 to 370VDC
Output voltages from 5 to 48VDC
High efficiency, up to 91%
4kVAC input to output isolation
DC ON LED indicator
-30°C to +70°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
DRC60US05 | 60W | Single Phase | 5V | 6.5A | Datasheet | Stock | RFQ |
|
|
DRC60US12 | 60W | Single Phase | 12V | 4.5A | Datasheet | Stock | RFQ |
|
|
DRC60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ |
|
|
DRC60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ |
|
|
DRC60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |