![](https://www.xppower.com/storage/products/images/JCM_prod_lrg.jpg)
JCM20 Series
2:1 input, 20W, regulated, DC-DC converters in a 1" x 1" PCB mount package
The 20W JCM20 series is housed in a 1"" x 1"" x 0.41” (25.4 x 25.4 x 10.4 mm) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC adjustable +/-10% with a trim resistor, dual outputs ±12 & ±15VDC.
The JCM20 has 1.6kVDC isolation between input and output. Remote on/off is standard as are overload & over voltage protection. Operating temperature range is from -40°C to +105°C, with derating above +65°C.
Features
- Regulated single outputs from 3.3 to 15VDC
- Regulated dual outputs ±12 & ±15VDC
- Input ranges 9 to 18, 16 to 36, 36 to 75VDC
- 1" x 1" package, 0.41" profile
- 1.6kVDC isolation
- Remote On/Off
- -40°C to +105°C operating temperature
- Full power to +65°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
JCM2012D12 | 20W | 9 to 18VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ |
![]() |
JCM2012D15 | 20W | 9 to 18VDC | 15V, -15V | 0.667A, -0.667A | Datasheet | Stock | RFQ |
![]() |
JCM2012S05 | 20W | 9 to 18VDC | 5V | 4A | Datasheet | Stock | RFQ |
![]() |
JCM2012S12 | 20W | 9 to 18VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JCM2012S15 | 20W | 9 to 18VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
![]() |
JCM2012S3V3 | 20W | 9 to 18VDC | 3.3V | 4.5A | Datasheet | Stock | RFQ |
![]() |
JCM2024D12 | 20W | 18 to 36VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ |
![]() |
JCM2024D15 | 20W | 18 to 36VDC | 15V, -15V | 0.667A, -0.667A | Datasheet | Stock | RFQ |
![]() |
JCM2024S05 | 20W | 18 to 36VDC | 5V | 4A | Datasheet | Stock | RFQ |
![]() |
JCM2024S12 | 20W | 18 to 36VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JCM2024S15 | 20W | 18 to 36VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
![]() |
JCM2024S3V3 | 20W | 18 to 36VDC | 3.3V | 4.5A | Datasheet | Stock | RFQ |
![]() |
JCM2048D12 | 20W | 36 to 75VDC | 12V, -12V | 0.833A, -0.833A | Datasheet | Stock | RFQ |
![]() |
JCM2048D15 | 20W | 36 to 75VDC | 15V, -15V | 0.667A, -0.667A | Datasheet | Stock | RFQ |
![]() |
JCM2048S05 | 20W | 36 to 75VDC | 5V | 4A | Datasheet | Stock | RFQ |
![]() |
JCM2048S12 | 20W | 36 to 75VDC | 12V | 1.67A | Datasheet | Stock | RFQ |
![]() |
JCM2048S15 | 20W | 36 to 75VDC | 15V | 1.33A | Datasheet | Stock | RFQ |
![]() |
JCM2048S3V3 | 20W | 36 to 75VDC | 3.3V | 4.5A | Datasheet | Stock | RFQ |