JCG12 Series
2:1 input, 12W, regulated, single output DC-DC converters in a DIP24 PCB mount package
The 12W JCG12 series is a DIP24 PCB mount package. Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 2.5, 3.3, 5, 12 & 15VDC and dual outputs ±12 & ±15VDC.
The JCG12 has 1.6kVDC isolation between input and output. Remote on/off is standard as are over voltage, overload & short circuit protection, an optional heatsink can be specified. Operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
Regulated single & dual outputs
2:1 input range
Single outputs 2.5 to 15VDC
Dual outputs ±12 & ±15VDC
DIP24 package
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JCG1212D12 | 12W | 9 to 18VDC | 12V, -12V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCG1212D15 | 12W | 9 to 18VDC | 15V, -15V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JCG1212S05 | 12W | 9 to 18VDC | 5V | 2.4A | Datasheet | Stock | RFQ |
|
|
JCG1212S12 | 12W | 9 to 18VDC | 12V | 1A | Datasheet | Stock | RFQ |
|
|
JCG1212S15 | 12W | 9 to 18VDC | 15V | 0.8A | Datasheet | Stock | RFQ |
|
|
JCG1212S2V5 | 12W | 9 to 18VDC | 2.5V | 3.5A | Datasheet | Stock | RFQ |
|
|
JCG1212S3V3 | 12W | 9 to 18VDC | 3.3V | 3.5A | Datasheet | Stock | RFQ |
|
|
JCG1224D12 | 12W | 18 to 36VDC | 12V, -12V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCG1224D15 | 12W | 18 to 36VDC | 15V, -15V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JCG1224S05 | 12W | 18 to 36VDC | 5V | 2.4A | Datasheet | Stock | RFQ |
|
|
JCG1224S12 | 12W | 18 to 36VDC | 12V | 1A | Datasheet | Stock | RFQ |
|
|
JCG1224S15 | 12W | 18 to 36VDC | 15V | 0.8A | Datasheet | Stock | RFQ |
|
|
JCG1224S2V5 | 12W | 18 to 36VDC | 2.5V | 3.5A | Datasheet | Stock | RFQ |
|
|
JCG1224S3V3 | 12W | 18 to 36VDC | 3.3V | 3.5A | Datasheet | Stock | RFQ |
|
|
JCG1248D12 | 12W | 36 to 75VDC | 12V, -12V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCG1248D15 | 12W | 36 to 75VDC | 15V, -15V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JCG1248S05 | 12W | 36 to 75VDC | 5V | 2.4A | Datasheet | Stock | RFQ |
|
|
JCG1248S12 | 12W | 36 to 75VDC | 12V | 1A | Datasheet | Stock | RFQ |
|
|
JCG1248S15 | 12W | 36 to 75VDC | 15V | 0.8A | Datasheet | Stock | RFQ |
|
|
JCG1248S2V5 | 12W | 36 to 75VDC | 2.5V | 3.5A | Datasheet | Stock | RFQ |
|
|
JCG1248S3V3 | 12W | 36 to 75VDC | 3.3V | 3.5A | Datasheet | Stock | RFQ |