JTF12 Series
4:1 input, 12W, regulated, DC-DC converters in a DIP24 PCB mount package
The JTF12 series is housed in a DIP24 metal case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 or ±15VDC. Single output models are adjustable +/-10% with a trim resistor.
The JTF12 provides 1.6kVDC isolation between input and output. Remote on/off is standard. Operating temperature range is from -40°C to +100°C, with derating above +60°C.
Features
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
DIP24 metal case
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JTF1224D05 | 12W | 9 to 36VDC | 5V, -5V | 1.2A, -1.2A | Datasheet | Stock | RFQ |
|
|
JTF1224D12 | 12W | 9 to 36VDC | 12V, -12V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JTF1224D15 | 12W | 9 to 36VDC | 15V, -15V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JTF1224S05 | 12W | 9 to 36VDC | 5V | 2.4A | Datasheet | Stock | RFQ |
|
|
JTF1224S12 | 12W | 9 to 36VDC | 12V | 1A | Datasheet | Stock | RFQ |
|
|
JTF1224S15 | 12W | 9 to 36VDC | 15V | 0.8A | Datasheet | Stock | RFQ |
|
|
JTF1224S3V3 | 12W | 9 to 36VDC | 3.3V | 3.5A | Datasheet | Stock | RFQ |
|
|
JTF1248D05 | 12W | 18 to 75VDC | 5V, -5V | 1.2A, -1.2A | Datasheet | Stock | RFQ |
|
|
JTF1248D12 | 12W | 18 to 75VDC | 12V, -12V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JTF1248D15 | 12W | 18 to 75VDC | 15V, -15V | 0.4A, -0.4A | Datasheet | Stock | RFQ |
|
|
JTF1248S05 | 12W | 18 to 75VDC | 5V | 2.4A | Datasheet | Stock | RFQ |
|
|
JTF1248S12 | 12W | 18 to 75VDC | 12V | 1A | Datasheet | Stock | RFQ |
|
|
JTF1248S15 | 12W | 18 to 75VDC | 15V | 0.8A | Datasheet | Stock | RFQ |
|
|
JTF1248S3V3 | 12W | 18 to 75VDC | 3.3V | 3.5A | Datasheet | Stock | RFQ |