No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

DRC30 Series

Compact, low cost 30W DIN rail AC-DC power supplies for industrial electronics applications

These competitively priced, lightweight, compact units have a low-profile case of a similar profile to that of circuit breakers, allowing them to fit in consumer unit style housings, or in control panel installations. The standard width cases allow direct substitution for similar products on the market. The type of applications the DRC30 series is ideal for are: Escalator/travellator/elevator/lift control; Building heating/aircon monitoring, control & security systems; Factory automation; Machine & Process control.

Features

  • 30W convection cooled 
  • Compact, low profile, DIN rail mount case
  • UL/EN62368-1 approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • Input voltage range 85 to 264VAC, 120 to 370VDC
  • Output voltages from 5 to 48VDC
  • High efficiency, up to 90%
  • 4kVAC input to output isolation
  • DC ‘ON’ LED indicator
  • -30°C to +70°C operating temperature
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
DRC30US05 DRC30US05 30W Single Phase 5V 3A Datasheet Stock RFQ
DRC30US12 DRC30US12 30W Single Phase 12V 2A Datasheet Stock RFQ
DRC30US15 DRC30US15 30W Single Phase 15V 2A Datasheet Stock RFQ
DRC30US24 DRC30US24 30W Single Phase 24V 1.5A Datasheet Stock RFQ
DRC30US48 DRC30US48 30W Single Phase 48V 0.75A Datasheet Stock RFQ
No resources yet.