JCM15 Series
2:1 input, 15W, regulated, DC-DC converters in a 1" x 1" PCB mount package
The 15W JCM15 series is housed in a 25.4 x 25.4 x 10.4 mm (1" x 1" x 0.41”) PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC adjustable +/-10% with a trim resistor, dual outputs ±5, ±12 & ±15VDC.
The JCM15 has 1.6kVDC isolation between input and output. Remote on/off is standard as are overload & over voltage protection. Operating temperature range is from -40°C to +105°C, with derating above +65°C.
Features
Regulated single outputs from 3.3 to 15VDC
Regulated dual outputs ±5, ±12 & ±15VDC
2:1 input range
Input ranges 9 to 18, 18 to 36, 36 to 75VDC
25.4 x 25.4mm (1" x 1") package, 10.4mm profile
1.6kVDC isolation
Remote On/Off
-40°C to +105°C operating temperature
Full power to +65°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JCM1512D05 | 15W | 9 to 18VDC | 5V, -5V | 1.5A, -1.5A | Datasheet | Stock | RFQ |
|
|
JCM1512D12 | 15W | 9 to 18VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ |
|
|
JCM1512D15 | 15W | 9 to 18VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCM1512S05 | 15W | 9 to 18VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
JCM1512S12 | 15W | 9 to 18VDC | 12V | 1.3A | Datasheet | Stock | RFQ |
|
|
JCM1512S15 | 15W | 9 to 18VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
JCM1512S3V3 | 15W | 9 to 18VDC | 3.3V | 4A | Datasheet | Stock | RFQ |
|
|
JCM1524D05 | 15W | 18 to 36VDC | 5V, -5V | 1.5A, -1.5A | Datasheet | Stock | RFQ |
|
|
JCM1524D12 | 15W | 18 to 36VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ |
|
|
JCM1524D15 | 15W | 18 to 36VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCM1524S05 | 15W | 18 to 36VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
JCM1524S12 | 15W | 18 to 36VDC | 12V | 1.3A | Datasheet | Stock | RFQ |
|
|
JCM1524S15 | 15W | 18 to 36VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
JCM1524S3V3 | 15W | 18 to 36VDC | 3.3V | 4A | Datasheet | Stock | RFQ |
|
|
JCM1548D05 | 15W | 36 to 75VDC | 5V, -5V | 1.5A, -1.5A | Datasheet | Stock | RFQ |
|
|
JCM1548D12 | 15W | 36 to 75VDC | 12V, -12V | 0.625A, -0.625A | Datasheet | Stock | RFQ |
|
|
JCM1548D15 | 15W | 36 to 75VDC | 15V, -15V | 0.5A, -0.5A | Datasheet | Stock | RFQ |
|
|
JCM1548S05 | 15W | 36 to 75VDC | 5V | 3A | Datasheet | Stock | RFQ |
|
|
JCM1548S12 | 15W | 36 to 75VDC | 12V | 1.3A | Datasheet | Stock | RFQ |
|
|
JCM1548S15 | 15W | 36 to 75VDC | 15V | 1A | Datasheet | Stock | RFQ |
|
|
JCM1548S3V3 | 15W | 36 to 75VDC | 3.3V | 4A | Datasheet | Stock | RFQ |