JCJ08 Series
2:1 input, 8W, regulated, single output DC-DC converters in a DIP24 PCB mount package
The 8W JCJ08 series is housed in a DIP24 PCB mount metal case. Featuring a 2:1 input voltage range of 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 3.3, 5, 12 & 15VDC and dual outputs ±5, ±12 & ±15VDC.
The JCJ08 has 1.5kVDC isolation between input and output. Over voltage, overload & short circuit protection are standard. Operating temperature range is from -40°C to +100°C, with full power to +60°C.
Features
- Regulated single & dual outputs
- 2:1 input range
- Single outputs 3.3 to 15VDC
- Dual outputs ±5.0 to ±15VDC
- DIP24 metal case
- 1.5kVDC isolation
- -40°C to +100°C operating temperature
- Full power to +60°C
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JCJ0812D05 | 8W | 9 to 18VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
|
|
JCJ0812D12 | 8W | 9 to 18VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ |
|
|
JCJ0812D15 | 8W | 9 to 18VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |
|
|
JCJ0812S05 | 8W | 9 to 18VDC | 5V | 1.5A | Datasheet | Stock | RFQ |
|
|
JCJ0812S12 | 8W | 9 to 18VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
|
|
JCJ0812S15 | 8W | 9 to 18VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
|
|
JCJ0812S3V3 | 8W | 9 to 18VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
|
|
JCJ0824D05 | 8W | 18 to 36VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
|
|
JCJ0824D12 | 8W | 18 to 36VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ |
|
|
JCJ0824D15 | 8W | 18 to 36VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |
|
|
JCJ0824S05 | 8W | 18 to 36VDC | 5V | 1.5A | Datasheet | Stock | RFQ |
|
|
JCJ0824S12 | 8W | 18 to 36VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
|
|
JCJ0824S15 | 8W | 18 to 36VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
|
|
JCJ0824S3V3 | 8W | 18 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
|
|
JCJ0848D05 | 8W | 36 to 75VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
|
|
JCJ0848D12 | 8W | 36 to 75VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ |
|
|
JCJ0848D15 | 8W | 36 to 75VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |
|
|
JCJ0848S05 | 8W | 36 to 75VDC | 5V | 1.5A | Datasheet | Stock | RFQ |
|
|
JCJ0848S12 | 8W | 36 to 75VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
|
|
JCJ0848S15 | 8W | 36 to 75VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
|
|
JCJ0848S3V3 | 8W | 36 to 75VDC | 3.3V | 2A | Datasheet | Stock | RFQ |