JTF08 Series
4:1 input, 8W, regulated, DC-DC converters in a DIP24 PCB mount package
The JTF08 series is housed in a DIP24 metal case. Featuring a 4:1 input voltage range of 9 to 36VDC or 18 to 75VDC with both single and dual outputs, singles have 3.3, 5, 12 or 15VDC with duals having ±5, ±12 or ±15VDC. Single output models are adjustable +/-10% with a trim resistor.
The JTF08 provides 1.6kVDC isolation between input and output. Remote on/off is standard. Operating temperature range is from -40°C to +100°C, with full power to +60°C.
Features
Regulated single & dual outputs
4:1 input range
Single outputs 3.3 to 15VDC
Dual outputs ±5.0 to ±15VDC
DIP24 metal case
1.6kVDC isolation
Remote On/Off
-40°C to +100°C operating temperature
Full power to +60°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JTF0824D05 | 8W | 9 to 36VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
|
|
JTF0824D12 | 8W | 9 to 36VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ |
|
|
JTF0824D15 | 8W | 9 to 36VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |
|
|
JTF0824S05 | 8W | 9 to 36VDC | 5V | 1.5A | Datasheet | Stock | RFQ |
|
|
JTF0824S12 | 8W | 9 to 36VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
|
|
JTF0824S15 | 8W | 9 to 36VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
|
|
JTF0824S3V3 | 8W | 9 to 36VDC | 3.3V | 2A | Datasheet | Stock | RFQ |
|
|
JTF0848D05 | 8W | 18 to 75VDC | 5V, -5V | 0.8A, -0.8A | Datasheet | Stock | RFQ |
|
|
JTF0848D12 | 8W | 18 to 75VDC | 12V, -12V | 0.335A, -0.335A | Datasheet | Stock | RFQ |
|
|
JTF0848D15 | 8W | 18 to 75VDC | 15V, -15V | 0.265A, -0.265A | Datasheet | Stock | RFQ |
|
|
JTF0848S05 | 8W | 18 to 75VDC | 5V | 1.5A | Datasheet | Stock | RFQ |
|
|
JTF0848S12 | 8W | 18 to 75VDC | 12V | 0.665A | Datasheet | Stock | RFQ |
|
|
JTF0848S15 | 8W | 18 to 75VDC | 15V | 0.535A | Datasheet | Stock | RFQ |
|
|
JTF0848S3V3 | 8W | 18 to 75VDC | 3.3V | 2A | Datasheet | Stock | RFQ |