Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
SVR05 Series
Low cost surface mount 0.5A SVR series SMD10 switching regulators
The 0.5A SVR05 switching regulators provide a competitive, low-cost, non-isolated point of load (POL) solution without compromising on quality and performance.
An industry standard pin-out enables easy substitution for competitors’ products.
They are a compact, cost-effective means of step-down voltage conversion in all sorts of ITE & industrial electronic equipment, for instance: Portable & battery-operated equipment; Sensors; Robotics; Telecommunications; Instrumentation; Embedded computing; Distributed DC supply systems requiring regulation but not needing isolation.
Features
- Non-isolated 0.5A switching regulator
- Regulated single outputs 1.5 to 15VDC
- Input range up to 36VDC
- ±10% output trim
- SMD10 package
- Remote On/Off
- Low 100μA standby current
- Efficiency to 95%
- Class B conducted & radiated emissions
- -40°C to +85°C operating temperature
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
SVR05S1V5 | 0.75W | 4.75 to 28VDC | 1.5V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S1V8 | 0.9W | 4.75 to 28VDC | 1.8V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S2V5 | 1.25W | 4.75 to 32VDC | 2.5V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S3V3 | 1.65W | 4.75 to 36VDC | 3.3V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S05 | 2.5W | 6.5 to 36VDC | 5V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S6V5 | 3.25W | 8 to 36VDC | 6.5V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S09 | 4.5W | 12 to 36VDC | 9V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S12 | 6W | 15 to 36VDC | 12V | 0.5A | Datasheet | Stock | RFQ |
|
|
SVR05S15 | 7.5W | 19 to 36VDC | 15V | 0.5A | Datasheet | Stock | RFQ |