Search results

Search results for '%%%' (732)

ALM85

  • Regulated single outputs 12V to 24VDC

  • Medical & ITE safety approvals

  • Energy efficiency level VI

  • EU CoC tier 2 compliant

  • 4th edition medical EMC

  • IP32 environmental rating

  • Class I & class II versions

  • <0.15W standby power

  • Low earth leakage current

  • 0°C to +60°C operation

  • 3 year warranty

More info

VCP15

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
More info

VCP05

  • Low cost
  • Universal AC input
  • Output voltage 12V & 15VDC
  • PCB mount
  • Class II construction
  • EN55022 Class B emissions
  • No load input power <0.3W
More info

VCE40

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE20

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount
  • ITE & household appliance approvals
  • EN55035 immunity standard
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE10

  • Regulated single outputs from 3.3V to 48VDC
  • Wide input range 85 to 305VAC
  • Encapsulated or open frame PCB mount package
  • ITE & household appliance approvals
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

VCE05

  • Regulated single outputs 3.3 to 48VDC
  • Input range 85 to 264VAC
  • Encapsulated or open frame PCB mount package
  • Peak load capability
  • No external components required
  • Class II
  • <0.3W no load input power
  • 3 year warranty
More info

VCE03

  • Regulated single outputs 3.3 to 48VDC
  • Wide input range 85 to 305VAC
  • PCB mount SIL package
  • Encapsulated & open frame versions
  • ITE & household appliance approvals
  • Class II operation
  • No load input power <0.3W
  • -25°C to +70°C operating temperature
  • 3 year warranty
More info

V1G

  • High voltage divider
  • Input voltage 25kVDC
  • Ratio - 1000:1 
  • Matched to 10MΩ internal impedance of DMM
  • HV input via 30kV silicone wire
  • Low voltage output via PCB pins
  • Output voltage range 0 to 25VDC
  • Output ratio tolerance 1%
  • Temperature drift <75ppm/°C
  • Miniatue encapsulated package
  • Operating temperture range -10°C to +60°C
  • 3 year warranty
More info

ALM65

  • Regulated single outputs 12V to 48VDC

  • Medical & ITE safety approvals

  • Energy efficiency level VI

  • 4th edition medical EMC

  • IP32 environmental rating

  • Class I & class II versions

  • <0.21W standby power

  • 0°C to +60°C operation

  • Low earth leakage current

  • 3 year warranty

More info