No longer manufactured
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.

VCP15 Series

 

 

Features

  • Low Cost
  • Output Voltages from 5 to 24 V
  • PCB Mounting
  • Open Frame & Encapsulated Versions
  • IT & Medical Approvals
  • Class II Construction
  • No Load Input Power <0.3 W
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
VCP15US05 15W Single Phase 5V 2A Datasheet Stock RFQ
VCP15US05-E 15W Single Phase 5V 2A Datasheet Stock RFQ
VCP15US12 15W Single Phase 12V 1.25A Datasheet Stock RFQ
VCP15US12-E 15W Single Phase 12V 1.25A Datasheet Stock RFQ
VCP15US15 15W Single Phase 15V 0.9A Datasheet Stock RFQ
VCP15US15-E 15W Single Phase 15V 0.9A Datasheet Stock RFQ
VCP15US24 15W Single Phase 24V 0.63A Datasheet Stock RFQ
VCP15US24-E 15W Single Phase 24V 0.63A Datasheet Stock RFQ
No resources yet.