Search results
MPL1K0
- Output voltages 0-3kV, 0-10kVDC, 0-30kVDC & 0-50kVDC
- Single phase AC input with active PFC
- 2U bench or 19” rack mount (brackets included)
- Multi-function control panel with user friendly interface
- LAN and USB interfaces are standard
- High efficiency – 85% to 90%
- Low ripple ≤0.1% pk-pk
- CE marked, EN61010-1 safety compliant
- Short circuit & arc protection
- Integrated arc counter
- HV Release socket for integration of shut down circuits
- Variable fan speed for quiet operation
- Operating temperature: 0 to +40°C
- 2 year warranty
MPL500
- Output voltages 0-10kVDC, 0-30kVDC & 0-50kVDC
- Single phase AC input with active PFC
- 2U bench or 19” rack mount (brackets included)
- Multi-function control panel with user friendly interface
- LAN and USB interfaces are standard
- High efficiency – 85% to 90%
- Low ripple ≤0.1% pk-pk
- CE marked, EN61010-1 safety compliant
- Short circuit & arc protection
- Integrated arc counter
- HV Release socket for integration of shut down circuits
- Variable fan speed for quiet operation
- Operating temperature: 0 to +40°C
- 2 year warranty
MPL200
- Output voltages 0-10kVDC, 0-30kVDC & 0-50kVDC
- Single phase AC input with active PFC
- 2U bench or 19” rack mount (brackets included)
- Multi-function control panel with user friendly interface
- LAN and USB interfaces are standard
- High efficiency – 85% to 90%
- Low ripple ≤0.1% pk-pk
- CE marked, EN61010-1 safety compliant
- Short circuit & arc protection
- Integrated arc counter
- HV Release socket for integration of shut down circuits
- Variable fan speed for quiet operation
- Operating temperature: 0 to +40°C
- 2 year warranty
FT
Output voltages 0-1kVDC to 0-60kVDC
Single phase 90VAC to 264VAC input
1U 19" rack mount
0 to 100% programmable voltage and current
Voltage and current monitoring
Low ripple <0.025% RMS of rated voltage at full load
Short circuit, arc quench, arc count, overload & thermal protection
Analog & RS232 digital control. Ethernet optional
CE marked for EMC, low voltage (LVD) & ROHS directives
3 year warranty
IZB03
- Regulated single output
- 2:1 input range
- Single outputs 3.3 to 24VDC
- SIP8 package
- 1.5 kVDC functional isolation, optional 3kVDC
- Continuous short circuit protection
- Class B conducted & radiated emissions
- Remote On/Off
- -40˚C to +85˚C operating temperature
- 3 year warranty
CCM250
- 250 W Convection-cooled
- 300 W Peak Rating for 500 ms
- Very High Efficiency up to 95%
- Class B Conducted & Radiated Emissions
- 80 - 275 VAC Operation
- IT, Industrial & Medical Safety Approvals
- 3 Year Warranty
IVB01
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP7 package
- 3.0kVDC isolation
- Continuous short circuit protection
- Class B conducted & radiated emissions
- -40˚C to +105˚C operating temperature
- Full load to 100˚C ambient
- MTBF >3.5Mhrs
- 3 year warranty
IEB01
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP4 package
- 1.5 kVDC isolation
- Continuous short circuit protection
- Class B conducted & radiated emissions
- -40˚C to +105˚C operating temperature
- Full load to +85˚C ambient
- MTBF >3.5Mhrs
- 3 year warranty
IAB01
- Unregulated dual outputs
- ±10% input range
- Dual outputs ±3.3 to ±24VDC
- SIP7 package
- 1.5kVDC isolation
- Short circuit protection
- Class B conducted & radiated emissions
- -40˚C to +105˚C operation
- Full load to 100˚C ambient
- MTBF >3.5Mhrs
- 3 year warranty
AQM300
- Regulated single outputs 12V to 48VDC
- Medical safety approvals
- Home healthcare approval
- 4th edition medical EMC
- IP22 environmental rating
- Class I & Class II versions
- Energy efficiency level VI & EU CoC tier 2 compliant
- Low earth leakage current
- <0.4W standby power
- 0°C to +60°C operation
- 3 year warranty