No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
IEB01 Series
±10% input, 1W, unregulated, single output DC-DC converters in a SIP4 PCB mount package
The single output IEB01 series is an ideal solution for isolating voltage rails in a distributed power supply architecture such as analog, digital, data and relay circuits. This product family offers a compact long lasting design with high efficiency, 1.5kV functional isolation, short circuit protection, high operating temperature and high MTBF.
Features
- Unregulated single output
- ±10% input range
- Single outputs 3.3 to 24VDC
- SIP4 package
- 1.5 kVDC isolation
- Continuous short circuit protection
- Class B conducted & radiated emissions
- -40˚C to +105˚C operating temperature
- Full load to +85˚C ambient
- MTBF >3.5Mhrs
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
IEB0105S3V3 | 1W | 4.5 to 5.5VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
IEB0105S05 | 1W | 4.5 to 5.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
IEB0105S09 | 1W | 4.5 to 5.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
|
|
IEB0105S12 | 1W | 4.5 to 5.5VDC | 12V | 0.84A | Datasheet | Stock | RFQ |
|
|
IEB0105S15 | 1W | 4.5 to 5.5VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
IEB0105S24 | 1W | 4.5 to 5.5VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
|
|
IEB0112S3V3 | 1W | 10.8 to 13.2VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
IEB0112S05 | 1W | 10.8 to 13.2VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
IEB0112S09 | 1W | 10.8 to 13.2VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
|
|
IEB0112S12 | 1W | 10.8 to 13.2VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
|
|
IEB0112S15 | 1W | 10.8 to 13.2VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
IEB0112S24 | 1W | 13.5 to 16.5VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
|
|
IEB0115S05 | 1W | 13.5 to 16.5VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
IEB0115S09 | 1W | 13.5 to 16.5VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
|
|
IEB0115S12 | 1W | 13.5 to 16.5VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
|
|
IEB0115S15 | 1W | 13.5 to 16.5VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
IEB0115S24 | 1W | 13.5 to 16.5VDC | 24V | 0.42A | Datasheet | Stock | RFQ |
|
|
IEB0124S3V3 | 1W | 21.6 to 26.4VDC | 3.3V | 0.303A | Datasheet | Stock | RFQ |
|
|
IEB0124S05 | 1W | 21.6 to 26.4VDC | 5V | 0.2A | Datasheet | Stock | RFQ |
|
|
IEB0124S09 | 1W | 21.6 to 26.4VDC | 9V | 0.111A | Datasheet | Stock | RFQ |
|
|
IEB0124S12 | 1W | 21.6 to 26.4VDC | 12V | 0.83A | Datasheet | Stock | RFQ |
|
|
IEB0124S15 | 1W | 21.6 to 26.4VDC | 15V | 0.67A | Datasheet | Stock | RFQ |
|
|
IEB0124S24 | 1W | 21.6 to 26.4VDC | 24V | 0.42A | Datasheet | Stock | RFQ |