No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
IZB03 Series
2:1 input, 3W, regulated, DC-DC converters in a SIP8 package
The regulated single output 3W IZB03 series is an ideal solution for isolating voltage rails in a distributed power supply architecture such as analog, digital, data and communication circuits. This product family offers an industry standard SIP8 format compact design with high efficiency, 1.5kV isolation, optional 3kV, remote On/Off, enhanced ripple filter and short circuit protection are standard.
Features
- Regulated single output
- 2:1 input range
- Single outputs 3.3 to 24VDC
- SIP8 package
- 1.5 kVDC functional isolation, optional 3kVDC
- Continuous short circuit protection
- Class B conducted & radiated emissions
- Remote On/Off
- -40˚C to +85˚C operating temperature
- 3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
IZB0305S3V3 | 3W | 4.5 to 9VDC | 3.3V | 0.758A | Datasheet | Stock | RFQ |
|
|
IZB0305S05 | 3W | 4.5 to 9VDC | 5V | 0.5A | Datasheet | Stock | RFQ |
|
|
IZB0305S09 | 3W | 4.5 to 9VDC | 9V | 0.278A | Datasheet | Stock | RFQ |
|
|
IZB0305S12 | 3W | 4.5 to 9VDC | 12V | 0.208A | Datasheet | Stock | RFQ |
|
|
IZB0305S15 | 3W | 4.5 to 9VDC | 15V | 0.167A | Datasheet | Stock | RFQ |
|
|
IZB0305S24 | 3W | 4.5 to 9VDC | 24V | 0.104A | Datasheet | Stock | RFQ |
|
|
IZB0312S3V3 | 3W | 9 to 18VDC | 3.3V | 0.758A | Datasheet | Stock | RFQ |
|
|
IZB0312S05 | 3W | 9 to 18VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
|
|
IZB0312S06 | 3W | 9 to 18VDC | 9V | 0.5A | Datasheet | Stock | RFQ |
|
|
IZB0312S09 | 3W | 9 to 18VDC | 12V | 0.333A | Datasheet | Stock | RFQ |
|
|
IZB0312S12 | 3W | 9 to 18VDC | 15V | 0.25A | Datasheet | Stock | RFQ |
|
|
IZB0312S15 | 3W | 9 to 18VDC | 24V | 0.2A | Datasheet | Stock | RFQ |
|
|
IZB0312S24 | 3W | 9 to 18VDC | 3.3V | 0.125A | Datasheet | Stock | RFQ |
|
|
IZB0324S3V3 | 3W | 18 to 36VDC | 5V | 0.758A | Datasheet | Stock | RFQ |
|
|
IZB0324S05 | 3W | 18 to 36VDC | 9V | 0.6A | Datasheet | Stock | RFQ |
|
|
IZB0324S09 | 3W | 18 to 36VDC | 12V | 0.333A | Datasheet | Stock | RFQ |
|
|
IZB0324S12 | 3W | 18 to 36VDC | 15V | 0.25A | Datasheet | Stock | RFQ |
|
|
IZB0324S15 | 3W | 18 to 36VDC | 24V | 0.2A | Datasheet | Stock | RFQ |
|
|
IZB0324S24 | 3W | 18 to 36VDC | 3.3V | 0.125A | Datasheet | Stock | RFQ |
|
|
IZB0348S3V3 | 3W | 36 to 75VDC | 5V | 0.758A | Datasheet | Stock | RFQ |
|
|
IZB0348S05 | 3W | 36 to 75VDC | 9V | 0.6A | Datasheet | Stock | RFQ |
|
|
IZB0348S12 | 3W | 36 to 75VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
|
|
IZB0348S15 | 3W | 36 to 75VDC | 15V | 0.2A | Datasheet | Stock | RFQ |