JCB03 Series
2:1 input, 3W, regulated, DC-DC converters in a DIP24 PCB mount package
The JCB03 series is housed in a DIP24 PCB mount plastic case. Featuring a 2:1 input voltage range of 4.5 to 9VDC, 9 to 18VDC, 18 to 36VDC or 36 to 75VDC with regulated single outputs of 5, 9, 12, 15 & 24VDC and dual outputs ±5, ±9, ±12, ±15 or ±24VDC.
The 3W JCB03 has 1.5kVDC (3kV option) isolation between input and output, over voltage, overload & short circuit protection is standard. The operating temperature range is from -40°C to +100°C, with derating above +85°C.
Features
Regulated single & dual outputs
2:1 input range
Single outputs 5.0 to 24VDC
Dual outputs ±5.0 to ±24VDC
DIP24 package
1.5kVDC isolation, 3.0kVDC option
-40°C to +100°C operating temperature
Full power to +85°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
JCB0305D05 | 3W | 4.5 to 9VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
|
|
JCB0305D09 | 3W | 4.5 to 9VDC | 9V, -9V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
|
|
JCB0305D12 | 3W | 4.5 to 9VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
|
|
JCB0305D15 | 3W | 4.5 to 9VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
|
|
JCB0305D24 | 3W | 4.5 to 9VDC | 24V, -24V | 0.63A, -0.63A | Datasheet | Stock | RFQ |
|
|
JCB0305S05 | 3W | 4.5 to 9VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
|
|
JCB0305S09 | 3W | 4.5 to 9VDC | 9V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCB0305S12 | 3W | 4.5 to 9VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
|
|
JCB0305S15 | 3W | 4.5 to 9VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
|
|
JCB0305S24 | 3W | 4.5 to 9VDC | 24V | 0.125A | Datasheet | Stock | RFQ |
|
|
JCB0312D05 | 3W | 9 to 18VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
|
|
JCB0312D09 | 3W | 9 to 18VDC | 9V, -9V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
|
|
JCB0312D12 | 3W | 9 to 18VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
|
|
JCB0312D15 | 3W | 9 to 18VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
|
|
JCB0312D24 | 3W | 9 to 18VDC | 24V, -24V | 0.63A, -0.63A | Datasheet | Stock | RFQ |
|
|
JCB0312S05 | 3W | 9 to 18VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
|
|
JCB0312S09 | 3W | 9 to 18VDC | 9V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCB0312S12 | 3W | 9 to 18VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
|
|
JCB0312S15 | 3W | 9 to 18VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
|
|
JCB0312S24 | 3W | 9 to 18VDC | 24V | 0.125A | Datasheet | Stock | RFQ |
|
|
JCB0324D05 | 3W | 18 to 36VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
|
|
JCB0324D09 | 3W | 18 to 36VDC | 9V, -9V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
|
|
JCB0324D12 | 3W | 18 to 36VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
|
|
JCB0324D15 | 3W | 18 to 36VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
|
|
JCB0324D24 | 3W | 18 to 36VDC | 24V, -24V | 0.063A, -0.063A | Datasheet | Stock | RFQ |
|
|
JCB0324S05 | 3W | 18 to 36VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
|
|
JCB0324S09 | 3W | 18 to 36VDC | 9V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCB0324S12 | 3W | 18 to 36VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
|
|
JCB0324S15 | 3W | 18 to 36VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
|
|
JCB0324S24 | 3W | 18 to 36VDC | 24V | 0.125A | Datasheet | Stock | RFQ |
|
|
JCB0348D05 | 3W | 36 to 72VDC | 5V, -5V | 0.3A, -0.3A | Datasheet | Stock | RFQ |
|
|
JCB0348D09 | 3W | 36 to 72VDC | 9V, -9V | 0.167A, -0.167A | Datasheet | Stock | RFQ |
|
|
JCB0348D12 | 3W | 36 to 72VDC | 12V, -12V | 0.125A, -0.125A | Datasheet | Stock | RFQ |
|
|
JCB0348D15 | 3W | 36 to 72VDC | 15V, -15V | 0.1A, -0.1A | Datasheet | Stock | RFQ |
|
|
JCB0348D24 | 3W | 36 to 72VDC | 24V, -24V | 0.063A, -0.063A | Datasheet | Stock | RFQ |
|
|
JCB0348S05 | 3W | 36 to 72VDC | 5V | 0.6A | Datasheet | Stock | RFQ |
|
|
JCB0348S09 | 3W | 36 to 72VDC | 9V | 0.333A | Datasheet | Stock | RFQ |
|
|
JCB0348S12 | 3W | 36 to 72VDC | 12V | 0.25A | Datasheet | Stock | RFQ |
|
|
JCB0348S15 | 3W | 36 to 72VDC | 15V | 0.2A | Datasheet | Stock | RFQ |
|
|
JCB0348S24 | 3W | 36 to 72VDC | 24V | 0.125A | Datasheet | Stock | RFQ |