MPL200 Series
200W regulated high voltage AC-DC power supplies with outputs 0-10kV, 0-30kV & 0-50kV
The MPL200 series is a competitive, highly efficient, compact DC power supply with robust design. Combining simple operation and an easy to use multi-function display, these power supplies are well suited for applications in industry, science and research.
MPL models feature flexible and easy to operate local controls combined with a multifunction digital display that simultaneously shows both the output set points and actual measured values. HV outputs can be adjusted by voltage and current encoders with coarse and fine settings, with set point adjustment possible even with the output locked. The local control interface also allows the user to set the IP address, displays information about the unit, such as operation hours, MAC address and internal status.
Features
Output voltages 0-10kVDC, 0-30kVDC & 0-50kVDC
Single phase AC input with active PFC
2U bench or 19” rack mount (brackets included)
Multi-function control panel with user friendly interface
LAN and USB interfaces are standard
High efficiency – 85% to 90%
Low ripple ≤0.1% pk-pk
CE marked, EN61010-1 safety compliant
Short circuit & arc protection
Integrated arc counter
HV Release socket for integration of shut down circuits
Variable fan speed for quiet operation
Operating temperature: 0 to +40°C
2 year warranty
| Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
|---|---|---|---|---|---|---|---|
|
|
MPL010P020 | 200W | 0 to 10kV | 0.02A | 2U | Datasheet | RFQ |
|
|
MPL010N020 | 200W | 0 to -10kV | 0.02A | 2U | Datasheet | RFQ |
|
|
MPL030P007 | 200W | 0 to 30kV | 0.007A | 2U | Datasheet | RFQ |
|
|
MPL030N007 | 200W | 0 to -30kV | 0.007A | 2U | Datasheet | RFQ |
|
|
MPL050P004 | 200W | 0 to 50kV | 0.004A | 2U | Datasheet | RFQ |
|
|
MPL050N004 | 200W | 0 to -50kV | 0.004A | 2U | Datasheet | RFQ |