Search results

Search results for 'a' (673)

DDC15

  • 4:1 DC input range 9V to 36VDC
  • 3.3V to 24VDC outputs
  • Low profile design
  • 1.5kVDC isolation
  • Class B conducted & radiated emissions
  • High efficiency – up to 85%
  • Ambient operation from -40°C to +70°C
  • 3 year warranty
More info

CLB3000

  • Small, lightweight packaging

  • Standard power ranges: 200W-10kW 100kHz - 2MHz

  • Any single frequency from 20kHz to 2MHz, varying +/-10%

  • Phase lock tuning or software algorithm

  • Designed to meet ETL and SEMI F47 directives

  • LF class D \HF class C or D amplifiers

  • Regulated switch-mode DC section

More info

MPL1K0

  • Output voltages 0-3kV, 0-10kVDC, 0-30kVDC & 0-50kVDC
  • Single phase AC input with active PFC
  • 2U bench or 19” rack mount (brackets included)
  • Multi-function control panel with user friendly interface
  • LAN and USB interfaces are standard
  • High efficiency – 85% to 90%
  • Low ripple ≤0.1% pk-pk
  • CE marked, EN61010-1 safety compliant
  • Short circuit & arc protection
  • Integrated arc counter
  • HV Release socket for integration of shut down circuits
  • Variable fan speed for quiet operation
  • Operating temperature: 0 to +40°C
  • 2 year warranty
More info

MPL500

  • Output voltages 0-10kVDC, 0-30kVDC & 0-50kVDC
  • Single phase AC input with active PFC
  • 2U bench or 19” rack mount (brackets included)
  • Multi-function control panel with user friendly interface
  • LAN and USB interfaces are standard
  • High efficiency – 85% to 90%
  • Low ripple ≤0.1% pk-pk
  • CE marked, EN61010-1 safety compliant
  • Short circuit & arc protection
  • Integrated arc counter
  • HV Release socket for integration of shut down circuits
  • Variable fan speed for quiet operation
  • Operating temperature: 0 to +40°C
  • 2 year warranty
More info

MPL200

  • Output voltages 0-10kVDC, 0-30kVDC & 0-50kVDC
  • Single phase AC input with active PFC
  • 2U bench or 19” rack mount (brackets included)
  • Multi-function control panel with user friendly interface
  • LAN and USB interfaces are standard
  • High efficiency – 85% to 90%
  • Low ripple ≤0.1% pk-pk
  • CE marked, EN61010-1 safety compliant
  • Short circuit & arc protection
  • Integrated arc counter
  • HV Release socket for integration of shut down circuits
  • Variable fan speed for quiet operation
  • Operating temperature: 0 to +40°C
  • 2 year warranty
More info

QHL75

  • Regulated single outputs from 5 to 48VDC
  • Output voltage trim ±20% (5V: -20%/+10%)
  • 180 to 450VDC input range
  • 3.0kVAC isolation
  • Industry standard ¼ brick package
  • Baseplate cooled
  • Efficiency up to 90%
  • ITE safety approvals
  • Short circuit, overvoltage & overtemperature protection
  • Remote On/Off
  • -40°C to +105°C operating temperature
  • 3 year warranty

 

More info

HRC05

  • Output voltages up to 6kVDC
  • 0 to 100% programmable output voltage
  • Load and line regulation <0.01%
  • Low ripple <0.01%
  • Voltage & current monitor output
  • +24VDC input (22 to 30VDC)
  • On-board +5VDC reference
  • Short circuit, arc, and overload protection
  • 64.8 x 33.0 x 15.2 mm package
  • UL62368 and UL61010 approvals
  • Operating temperature: -40°C to +70°C
  • 3 year warranty
More info

PBL500

  • 450/500W fan cooled 250W convection cooled
  • 180.3 x 101.6mm footprint, 39.6mm profile
  • Regulated single outputs 12V to 57VDC
  • Input range 90 to 264VAC
  • High efficiency, up to 90%
  • Medical (BF) approvals
  • Class II operation
  • Class B conducted & radiated emissions
  • 5V 2.0A standby
  • 12V 0.3A fan output (B version)
  • Temperature controlled fan speed (C version)
  • Inhibit & remote sense
  • AC OK signal
  • -10°C to +70°C operating temperature
  • Full power to +50°C
  • 3 year warranty
More info

BQ

  • Outputs voltages 0-15kVDC to 0-100kVDC

  • Positive, negative & reversible models

  • 7U 19" rack mount

  • Analogue remote control, Ethernet, RS232 & USB optional

  • Input voltage 208VAC 3-phase, 200/380/415/480VAC optional

  • Efficiency >80% under full load

  • High load and line regulation

  • Arc quench, arc count, short-circuit & thermal protection

  • EN/IEC61010 safety approvals

  • 3 year warranty

More info

ECH450

  • 450W fan cooled 250W convection cooled
  • 127.0 x 76.2mm (5” x 3”) footprint 36.1mm profile
  • Regulated single outputs 12V to 54VDC
  • Input range 90 to 264VAC
  • Medical 2 x MOPP (BF) & ITE approvals
  • High efficiency, up to 94%
  • 5VDC 1A standby
  • 12VDC 0.6A fan supply
  • Remote On/Off
  • -20°C to +70°C operation
  • 3 year warranty
More info