This product is available for purchase, but there are newer products available. See related products for more information.
QHL75 Series
75W quarter brick 300VDC input baseplate cooled DC-DC converters
The QHL75 series provides a compact 75W DC-DC solution in an industry standard quarter brick package with a nominal 300VDC input and an operating range of 180 to 450VDC. This series of modules enables effective construction of distributed power architectures from AC front ends, PFC front ends, baseplate cooled ESG solutions and high voltage battery applications.
Utilizing the integral baseplate for conduction cooling gives the designer flexibility in system design. Constructed with reinforced insulation, the QHL series features an industrial operating temperature range and includes protection for over current, over temperature and over voltage.
Features
Regulated single outputs from 5 to 48VDC
Output voltage trim ±20% (5V: -20%/+10%)
180 to 450VDC input range
3.0kVAC isolation
Industry standard ¼ brick package
Baseplate cooled
Efficiency up to 90%
ITE safety approvals
Short circuit, overvoltage & overtemperature protection
Remote On/Off
-40°C to +105°C operating temperature
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
QHL75300S05 | 75W | 180 to 450VDC | 5V | 15A | Datasheet | Stock | RFQ |
|
|
QHL75300S12 | 75W | 180 to 450VDC | 12V | 6.25A | Datasheet | Stock | RFQ |
|
|
QHL75300S15 | 75W | 180 to 450VDC | 15V | 5A | Datasheet | Stock | RFQ |
|
|
QHL75300S24 | 75W | 180 to 450VDC | 24V | 3.12A | Datasheet | Stock | RFQ |
|
|
QHL75300S48 | 75W | 180 to 450VDC | 48V | 1.56A | Datasheet | Stock | RFQ |