ECH450 Series
127.0 x 36.1mm (5" X 3") open frame & enclosed 450W AC-DC power supplies for ITE & medical (BF) applications
Designed to minimize size and maximize efficiency to facilitate integration into ever more compact equipment, the chassis mount ECH450 is the ideal choice. The ECH450 range has medical approvals with 2 x MOPP (input to output), 1 x MOPP (input to ground) & 1 x MOPP (output to ground) making it suitable for BF applications, they also meet IEC/UL/EN62368-1 safety approval for information technology equipment.
The full 450W is available when fan cooled with 250W available in convection cooled applications. The standard model is open frame, options are: supplied with a vented cover (model numbers with a -C suffix); encased with an end fan fitted (model numbers with a -EF suffix) or encased with a top fan fitted (model numbers with a -TF suffix).
Features
450W fan cooled 250W convection cooled
127.0 x 76.2mm (5” x 3”) footprint 36.1mm profile
Regulated single outputs 12V to 54VDC
Input range 90 to 264VAC
Medical 2 x MOPP (BF) & ITE approvals
High efficiency, up to 94%
5VDC 1A standby
12VDC 0.6A fan supply
Remote On/Off
-20°C to +70°C operation
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
ECH450PS12 | 450W | Single Phase | 12V | 20.8A | Datasheet | Stock | RFQ |
|
|
ECH450PS15 | 450W | Single Phase | 15V | 16.6A | Datasheet | Stock | RFQ |
|
|
ECH450PS19 | 450W | Single Phase | 19V | 13A | Datasheet | Stock | RFQ |
|
|
ECH450PS24 | 450W | Single Phase | 24V | 10.4A | Datasheet | Stock | RFQ |
|
|
ECH450PS36 | 450W | Single Phase | 36V | 6.9A | Datasheet | Stock | RFQ |
|
|
ECH450PS48 | 450W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |
|
|
ECH450PS54 | 450W | Single Phase | 54V | 4.63A | Datasheet | Stock | RFQ |
|
|
ECH450PS12-EF | 450W | Single Phase | 12V | 20.8A | Datasheet | Stock | RFQ |
|
|
ECH450PS15-EF | 450W | Single Phase | 15V | 16.6A | Datasheet | Stock | RFQ |
|
|
ECH450PS19-EF | 450W | Single Phase | 19V | 13A | Datasheet | Stock | RFQ |
|
|
ECH450PS24-EF | 450W | Single Phase | 24V | 10.4A | Datasheet | Stock | RFQ |
|
|
ECH450PS36-EF | 450W | Single Phase | 36V | 6.9A | Datasheet | Stock | RFQ |
|
|
ECH450PS48-EF | 450W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |
|
|
ECH450PS54-EF | 450W | Single Phase | 54V | 4.63A | Datasheet | Stock | RFQ |
|
|
ECH450PS12-C | 450W | Single Phase | 12V | 20.8A | Datasheet | Stock | RFQ |
|
|
ECH450PS15-C | 450W | Single Phase | 15V | 16.6A | Datasheet | Stock | RFQ |
|
|
ECH450PS19-C | 450W | Single Phase | 19V | 13A | Datasheet | Stock | RFQ |
|
|
ECH450PS24-C | 450W | Single Phase | 24V | 10.4A | Datasheet | Stock | RFQ |
|
|
ECH450PS36-C | 450W | Single Phase | 36V | 6.9A | Datasheet | Stock | RFQ |
|
|
ECH450PS48-C | 450W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |
|
|
ECH450PS54-C | 450W | Single Phase | 54V | 4.63A | Datasheet | Stock | RFQ |
|
|
ECH450PS12-TF | 450W | Single Phase | 12V | 20.8A | Datasheet | Stock | RFQ |
|
|
ECH450PS15-TF | 450W | Single Phase | 15V | 16.6A | Datasheet | Stock | RFQ |
|
|
ECH450PS19-TF | 450W | Single Phase | 19V | 13A | Datasheet | Stock | RFQ |
|
|
ECH450PS24-TF | 450W | Single Phase | 24V | 10.4A | Datasheet | Stock | RFQ |
|
|
ECH450PS36-TF | 450W | Single Phase | 36V | 6.9A | Datasheet | Stock | RFQ |
|
|
ECH450PS48-TF | 450W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |
|
|
ECH450PS54-TF | 450W | Single Phase | 54V | 4.63A | Datasheet | Stock | RFQ |