PBL500 Series
450-500W U channel AC-DC power supplies for class II ITE & medical (BF) applications
Designed for Class II applications that are required to operate with no earth connection, the U channel PBL500 can provide 250W convection cooled, or the full 450-500W is available when fan cooled. It has medical approvals with 2 x MOPP (input to output), 2 x MOPP (input to case) & 1 x MOPP (output to case) making it suitable for medical (BF) applications and meets IEC/UL/EN62368-1 safety approval for information technology equipment.
The PBL500 is available in two versions: as a U channel (B version) for either convection cooling (250W) or forced air cooling using 51m3/h of moving air (450-500W). Alternatively, the C version is supplied fitted with a top cover with built-in temperature controlled fan cooling to minimize audible noise (450-500W).
Features
450/500W fan cooled 250W convection cooled
180.3 x 101.6mm (7.1" x 4.0") footprint, 39.6mm profile
Regulated single outputs 12V to 57VDC
Input range 90 to 264VAC
High efficiency, up to 90%
Medical (BF) approvals
Class II operation
Class B conducted & radiated emissions
5V 2.0A standby
12V 0.3A fan output (B version)
Temperature controlled fan speed (C version)
Inhibit & remote sense
AC OK signal
-10°C to +70°C operating temperature
Full power to +50°C
3 year warranty
| Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
|---|---|---|---|---|---|---|---|---|
|
|
PBL500PS12B | 500W | Single Phase | 12V | 37.5A | Datasheet | Stock | RFQ |
|
|
PBL500PS15B | 500W | Single Phase | 15V | 30A | Datasheet | Stock | RFQ |
|
|
PBL500PS18B | 500W | Single Phase | 18V | 27.78A | Datasheet | Stock | RFQ |
|
|
PBL500PS24B | 500W | Single Phase | 24V | 20.84A | Datasheet | Stock | RFQ |
|
|
PBL500PS28B | 500W | Single Phase | 28V | 17.86A | Datasheet | Stock | RFQ |
|
|
PBL500PS36B | 500W | Single Phase | 36V | 13.89A | Datasheet | Stock | RFQ |
|
|
PBL500PS48B | 500W | Single Phase | 48V | 10.42A | Datasheet | Stock | RFQ |
|
|
PBL500PS57B | 500W | Single Phase | 57V | 8.78A | Datasheet | Stock | RFQ |
|
|
PBL500PS12C | 500W | Single Phase | 12V | 37.5A | Datasheet | Stock | RFQ |
|
|
PBL500PS15C | 500W | Single Phase | 15V | 30A | Datasheet | Stock | RFQ |
|
|
PBL500PS18C | 500W | Single Phase | 18V | 27.78A | Datasheet | Stock | RFQ |
|
|
PBL500PS24C | 500W | Single Phase | 24V | 20.84A | Datasheet | Stock | RFQ |
|
|
PBL500PS28C | 500W | Single Phase | 28V | 17.86A | Datasheet | Stock | RFQ |
|
|
PBL500PS36C | 500W | Single Phase | 36V | 13.89A | Datasheet | Stock | RFQ |
|
|
PBL500PS48C | 500W | Single Phase | 48V | 10.42A | Datasheet | Stock | RFQ |
|
|
PBL500PS57C | 500W | Single Phase | 57V | 8.78A | Datasheet | Stock | RFQ |